FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CMRF-HC-120.
01:22
This picture is about CMRF-HC-120.
This picture is about CMRF-HC-120.
This picture is about CMRF-HC-120.
This picture is about CMRF-HC-120.
This picture is about CMRF-HC-120.
This picture is about CMRF-HC-120.
This picture is about CMRF-HC-120.
This picture is about CMRF-HC-120.
This picture is about CMRF-HC-120.
This picture is about CMRF-HC-120.
This picture is about CMRF-HC-120.

4" x 5" Horizontal Cross Fiber Raceway/Fiber Routing System

#70858
#70858

PVC Horizontal Cross

20,23 € (Incl. VAT)
FS P/N: CMRF-HC-120
82 Sold
8 Reviews
2 Questions
8 in DE Warehouse, Get it by 19 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
56,00 € via DHL Express 9:00®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

4"x5" Horizontal Cross Fiber Raceway / Fiber Routing System

Fiber Raceway is an ideal solution in data centers, head ends, telecom rooms, and wiring closets - virtually any application that requires fiber cable protection or segregation. Larger capacity, which allows you to route higher cable counts and FS time-saving Raceways/Channels ensure that channels and fittings are efficiently assembled. And proper bend radius prevents deterioration or breakage of fiber optical cables.

Specifications
Part Number
CMRF-HC-120
Vendor Name
FS.COM
Component Type
Horizontal Cross
Material
PVC
Color
Yellow
Dimensions (HxWxD)
4.6''x13.9''x13.9'' (118x352x352mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
4"x5" Horizontal Cross Fiber Raceway

PVC Material

High Flame Retardant

Toughness & Durable

Easy-to-install Cable Management

Horizontal crosses are used to provide a cross intersection in straight duct. Refer to the case below for the required parts and installation locations.

High Quality Flame Retardant Material

The flame retardancy level exceeds UL94-V0 International Standard, Once ignited, it can be self-extinguished within 1 second.

Full Arc Design, Effective Protection of Wire Rod

All the Fiber Raceway Systems are designed in full arc, which can protect your wire intact.

Easy for Installation

The cut surface is smooth and neat with exquisite design, matching with the screw, making it easy to assemble.

FS.COM Fiber Raceway System

Straight Section

Horizontal Tee

Junction

Cross

90° Elbow

Conversion

45° up Elbow

45° down Elbow

Downspout

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
8
0
0
0
0

B***t

United States

January 22, 2019
5.0
It helps me a lot on the cable management.
Verified Purchase
Helpful 0
Comment 0

O***a

United States

October 28, 2018
5.0
I think that each data center's computer room needs a cable management system, which can help us better plan and manage. This set of products is very suitable, recommend to you.
Verified Purchase
Helpful 0
Comment 0

J***e

United States

June 25, 2018
5.0
I was full of troubles about how to layout my computer room before, after asking about the sales of FS, they gave me a plan and recommended related products. After installation, now I don’t have to worry about the wire being damaged anymore.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Recently Viewed