FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 0.
This picture is about  1.
This picture is about  2.
This picture is about  4.
This picture is about 5.
This picture is about 0.
This picture is about  1.
This picture is about  2.
This picture is about  4.
This picture is about 5.

Customized Uniboot Duplex 0.2dB IL OS2 Single Mode LC/SC UPC BIF Fiber Optic Patch Cable

Hot #68571
Hot #68571

Corning G.657.A1 High-density Applications

16,03 € (Incl. VAT)
FS P/N: HD-SMXXULCDX
24.8K Sold
16 Reviews
8 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
Connector Type:
Flat Clip LC
Cable Jacket:
PVC
Cable Diameter:
1.6mm
Pre-order, Ship by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
1-Year Warranty

High Quality Uniboot LC to LC, Bend Insensitive Fiber Patch Cable

The LC to LC uniboot connector allows two fibers to be carried through a single jacket. It can be used in high-density cabling areas such as data center which saves space, improves airflow and energy efficiency and reduces cable management troubles. The cable with bend insensitive also can be stapled and bent around corners without sacrificing performance.

Specifications
Connector Type
LC to LC/SC to SC
Polish Type
UPC/UPC
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Fiber Count
Duplex
Fiber Grade
G.657.A1
Insertion Loss
UPC≤0.2dB
Return Loss
UPC≥50dB
Attenuation at 1310 nm
0.32 dB/km
Attenuation at 1550 nm
0.18 dB/km
Minimum Bend Radius
10mm
Cable Diameter
1.6/2.0mm
Cable Jacket
PVC/LSZH
Jacket Color
Yellow
Polarity
A(Tx) to B(Rx)
Operating Temperature
-20 to 70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Four Types Uniboot Cables for High-density Applications

The uniboot design improves the effectiveness and flexibility of cable management while saving a lot of space. It is an ideal solution for high-density wiring center.

10mm Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Max 100N Tensile Strength

The pull-resistant cable lessens risk of downtime due to pinched.

Ultra-pure Glass Fibers

High fiber purity and no foreign material ensure low attenuation and signal loss.

Two Jacket Materials Used in Diverse Cabling Zone
It's important to know the differences between PVC and LSZH jackets because
each different type is used in different locations. At the same time, 1.6mm and 2.0mm cable diameters meet your cabling space requirements.
The PVC (OFNR) cables are antioxidative, suited for riser applications and cabling inside a building between floors.
The LSZH cables make little smoke and no halogen, suited for horizontal structural cabling areas.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Customer Reviews
Write a review
4.9
5 stars
4 stars
3 stars
2 stars
1 star
15
1
0
0
0

R***y

United States

November 15, 2023
5.0
I am very satisfied with the performance and quality of this product. Connections are simple, and the BIF design makes the fiber more flexible and easier to maintain. The transmission capability of FS is also good. I received my product very quickly after placing my order.
Verified Purchase
Helpful 0
Comment 0

M***l

United States

May 24, 2023
5.0
FS makes high grade cables. I use these in both my personal projects as well as professional environment and have never been let down in 3 years of running them.
Verified Purchase
Helpful 0
Comment 0

M***l

Spain

February 15, 2021
5.0
I can choose the customized length as I wanted, and this only needs like 10 days! Incredible FS speed.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed