FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about XFP-10GSR-85.
This picture is about XFP-10GSR-85.
This picture is about XFP-10GSR-85.
This picture is about XFP-10GSR-85.
This picture is about XFP-10GSR-85.
This picture is about XFP-10GSR-85.
This picture is about XFP-10GSR-85.
This picture is about XFP-10GSR-85.
This picture is about XFP-10GSR-85.
This picture is about XFP-10GSR-85.

Dell (DE) Compatible XFP 10GBASE-SR 850nm 300m DOM Duplex LC MMF Optical Transceiver Module

#12378
#12378

Semetch VCSEL <1.5W Duplex LC MMF

66,64 € (Incl. VAT)
FS P/N: XFP-10GSR-85
46 Sold
362 Reviews
2 Questions
90 in DE Warehouse, Get it by 06 Jun, 2024
93 in Global Warehouse, Get it by 20 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Dell (DE) Compatible 10GBASE-SR XFP Transceiver Module (MMF, 850nm, 300m, LC, DOM)

Dell (DE) Compatible 10GBASE-SR XFP Transceiver Module supports up to 300m link lengths over multimode fiber (MMF) using a wavelength of 850nm via an LC connector.

Specifications
Part Number
XFP-10GSR-85
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
850nm
Max Cable Distance
300m over OM3 MMF
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-3.5~5.3dBm
Receiver Sensitivity
<-13dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (2)
Customer Reviews
Write a review
4.7
5 stars
4 stars
3 stars
2 stars
1 star
281
68
13
0
0

D***e

United States

August 22, 2023
5.0
The product is very suitable for my cisco switch, and I have purchased several, looking forward to their follow-up performance.
Verified Purchase
Helpful 0
Comment 0

R***n

United States

April 17, 2020
5.0
Very Pleased with Quick shipping. SFP worked with Cisco UBR10k router just like FS said. Will definitely be doing more business with them.
Verified Purchase
Helpful 1
Comment 0

E***n

Argentina

May 18, 2018
5.0
Very good Int. logistics in 7 days the order arrived at ARG.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed