Excellent fit for all types in f 1G, 10G, and BASE-T SFPs
Shipping was really fast and the sales engineer follow up was adequate.
![Plastic Packaging Clamshell Box for 10-count SFP SFP+ transceiver This picture is about PB-1.](https://resource.fs.com/mall/products/550x550/57514.main.jpg)
Click to open expanded view
![Plastic Packaging Clamshell Box for 10-count SFP SFP+ transceiver This picture is about PB-1.](https://resource.fs.com/mall/products/60x60/57514.main.jpg)
![Plastic Packaging Clamshell Box for 10-count SFP SFP+ transceiver This picture is about PB-1.](https://resource.fs.com/mall/products/60x60/57514.B.jpg)
Plastic Packaging Clamshell Box for 10-count SFP SFP+ transceiver
#57514
#57514
2,62 € (Incl. VAT)
FS P/N: PB-1
1.4K Sold
3 Reviews
6 Questions
Pre-order, Ship by 28 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
Tray for 10-count optic transceivers
Specifications
Part Number
PB-1
Sizes(mm)
L190 * W150 * H17
Application
SFP, SFP+
Description
Tray for 10-count optic transceivers
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (6)Customization (1)Package (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
1
J***g
United States
January 21, 2021
No professional sent 3 emails no response at all.
Verified Purchase
Helpful 1
Comment 1***
United States
July 26, 2018
We received the plastic clamshell packaging boxes and they are as advertised. They fit together well and feel well built. We would order this again. Thank you.
Verified Purchase
Helpful 0
Comment 0See all reviews
Recently Viewed