![SFP 2G Fibre Channel 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module for FS Switches This picture is about SFP-2GL2-55.](https://resource.fs.com/mall/products/550x550/37681.main.jpg)
Click to open expanded view
![SFP 2G Fibre Channel 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module for FS Switches This picture is about SFP-2GL2-55.](https://resource.fs.com/mall/products/60x60/37681.main.jpg)
![SFP 2G Fibre Channel 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module for FS Switches This picture is about SFP-2GL2-55.](https://resource.fs.com/mall/products/60x60/37681.B.jpg)
![SFP 2G Fibre Channel 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module for FS Switches This picture is about SFP-2GL2-55.](https://resource.fs.com/mall/products/60x60/37681.C.jpg)
![SFP 2G Fibre Channel 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module for FS Switches This picture is about SFP-2GL2-55.](https://resource.fs.com/mall/products/60x60/37681.D.jpg)
![SFP 2G Fibre Channel 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module for FS Switches This picture is about SFP-2GL2-55.](https://resource.fs.com/mall/products/60x60/37681.E.jpg)
SFP 2G Fibre Channel 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module for FS Switches
#37681
#37681
105,91 € (Incl. VAT)
FS P/N: SFP-2GL2-55
20 Sold
4 Reviews
1 Question
Transceiver Models:
Pre-order, Ship by 12 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
2G Fibre Channel SFP Transceiver Module (SMF, 1550nm, 80km, LC, DOM)
Specifications
Part Number
SFP-2GL2-55
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.67Gbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
DFB 1550nm
Media
SMF
DOM Support
Yes
TX Power
2~7dBm
Receiver Sensitivity
< -21dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Extended Temperature Range
-5 to 85°C (23 to 185°F)
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
1
0
0
0
A***a
United States
January 10, 2019
I was shocked to see the price difference between modules I bought before and this one at first and ordered some then. After receiving and checking, I found that it work exactly the same as netgear modules. Will buy more in near future.
Verified Purchase
Helpful 0
Comment 0C***y
Canada
December 25, 2018
FS has everything that I need in stock, with the best prices and the fastest shipping. Shopping here is always a fantastic experience for me. I love FS and will continue to use it as my provider for all of my fiber optics needs!
Verified Purchase
Helpful 0
Comment 0P***o
United States
December 15, 2018
I checked the reviews of this Fibre Channel SFP and they were positive. The price was competitive, so I made the purchase. The Fibre Channel SFPs were delivered as promised, new and in good packaging. I could not be happier. I will certainly purchase again from this company.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed