FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-2GIR-31.
This picture is about SFP-2GIR-31.
This picture is about SFP-2GIR-31.
This picture is about SFP-2GIR-31.
This picture is about SFP-2GIR-31.
This picture is about SFP-2GIR-31.
This picture is about SFP-2GIR-31.
This picture is about SFP-2GIR-31.
This picture is about SFP-2GIR-31.
This picture is about SFP-2GIR-31.

SFP 2G Fibre Channel 1310nm 10km DOM Duplex LC SMF Optical Transceiver Module for FS Switches

#37656
#37656

Duplex LC SMF

71,40 € (Incl. VAT)
FS P/N: SFP-2GIR-31
14 Sold
3 Reviews
2 Questions
Pre-order, Ship by 16 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

2G Fibre Channel SFP Transceiver Module (SMF, 1310nm, 10km, LC, DOM)

Specifications
Part Number
SFP-2GIR-31
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.67Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC duplex
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-8~ -3dBm
Receiver Sensitivity
< -21dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Extended Temperature Range
-5 to 85°C (23 to 185°F)
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
MSA Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
4.7
5 stars
4 stars
3 stars
2 stars
1 star
2
1
0
0
0

V***a

United States

December 25, 2018
4.0
FS has everything that I need in stock, with the best prices and the fastest shipping. Shopping here is always a fantastic experience for me. I love FS and will continue to use it as my provider for all of my fiber optics needs!
Verified Purchase
Helpful 0
Comment 0

C***e

Belgium

December 15, 2018
5.0
I checked the reviews of this Fibre Channel SFP and they were positive. The price was competitive, so I made the purchase. The Fibre Channel SFPs were delivered as promised, new and in good packaging. I could not be happier. I will certainly purchase again from this company.
Verified Purchase
Helpful 0
Comment 0

C***a

Ecuador

December 10, 2018
5.0
I needed the transceivers quickly. Did not want to spend a whole lot of time trying to muddle through a complicated website looking for what I wanted. FS did just that. Up to this point I did not have a favorite site for my needs. Now I do.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed