![SFP 2G Fibre Channel 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module for FS Switches This picture is about SFP-2GSR-31.](https://resource.fs.com/mall/products/550x550/37653.main.jpg)
Click to open expanded view
![SFP 2G Fibre Channel 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module for FS Switches This picture is about SFP-2GSR-31.](https://resource.fs.com/mall/products/60x60/37653.main.jpg)
![SFP 2G Fibre Channel 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module for FS Switches This picture is about SFP-2GSR-31.](https://resource.fs.com/mall/products/60x60/37653.B.jpg)
![SFP 2G Fibre Channel 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module for FS Switches This picture is about SFP-2GSR-31.](https://resource.fs.com/mall/products/60x60/37653.C.jpg)
![SFP 2G Fibre Channel 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module for FS Switches This picture is about SFP-2GSR-31.](https://resource.fs.com/mall/products/60x60/37653.D.jpg)
![SFP 2G Fibre Channel 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module for FS Switches This picture is about SFP-2GSR-31.](https://resource.fs.com/mall/products/60x60/37653.E.jpg)
SFP 2G Fibre Channel 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module for FS Switches
#37653
#37653
63,07 € (Incl. VAT)
FS P/N: SFP-2GSR-31
52 Sold
4 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 12 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
2G Fibre Channel SFP Transceiver Module (SMF, 1310nm, 2km, LC, DOM)
Specifications
Part Number
SFP-2GSR-31
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.67Gbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
LC duplex
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
1
0
0
0
P***a
United States
January 10, 2019
I was shocked to see the price difference between modules I bought before and this one at first and ordered some then. After receiving and checking, I found that it work exactly the same as netgear modules. Will buy more in near future.
Verified Purchase
Helpful 0
Comment 0C***n
United Kingdom
December 25, 2018
FS has everything that I need in stock, with the best prices and the fastest shipping. Shopping here is always a fantastic experience for me. I love FS and will continue to use it as my provider for all of my fiber optics needs!
Verified Purchase
Helpful 0
Comment 0D***s
Australia
December 15, 2018
I checked the reviews of this Fibre Channel SFP and they were positive. The price was competitive, so I made the purchase. The Fibre Channel SFPs were delivered as promised, new and in good packaging. I could not be happier. I will certainly purchase again from this company.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed