![Type B QSFP+ QSFP28 Dust Caps, Suitable for Duplex LC QSFP+ QSFP28 Optical Module, 100pcs/pack This picture is about OMDCB-LC.](https://resource.fs.com/mall/mainImg/2023090512022230ie8p.jpg)
Click to open expanded view
![Type B QSFP+ QSFP28 Dust Caps, Suitable for Duplex LC QSFP+ QSFP28 Optical Module, 100pcs/pack This picture is about OMDCB-LC.](https://resource.fs.com/mall/mainImg/60x60/2023090512022230ie8p.jpg)
![Type B QSFP+ QSFP28 Dust Caps, Suitable for Duplex LC QSFP+ QSFP28 Optical Module, 100pcs/pack This picture is about OMDCB-LC.](https://resource.fs.com/mall/mainImg/60x60/202309051202222hxn8m.jpg)
![Type B QSFP+ QSFP28 Dust Caps, Suitable for Duplex LC QSFP+ QSFP28 Optical Module, 100pcs/pack This picture is about OMDCB-LC.](https://resource.fs.com/mall/mainImg/60x60/20230905120222xe94lm.jpg)
![Type B QSFP+ QSFP28 Dust Caps, Suitable for Duplex LC QSFP+ QSFP28 Optical Module, 100pcs/pack This picture is about OMDCB-LC.](https://resource.fs.com/mall/mainImg/60x60/202309051202221vsvzu.jpg)
![Type B QSFP+ QSFP28 Dust Caps, Suitable for Duplex LC QSFP+ QSFP28 Optical Module, 100pcs/pack This picture is about OMDCB-LC.](https://resource.fs.com/mall/mainImg/60x60/20230905120222uqq4uk.jpg)
![Type B QSFP+ QSFP28 Dust Caps, Suitable for Duplex LC QSFP+ QSFP28 Optical Module, 100pcs/pack This picture is about OMDCB-LC.](https://resource.fs.com/mall/mainImg/60x60/2023090512022295js9m.jpg)
Type B QSFP+ QSFP28 Dust Caps, Suitable for Duplex LC QSFP+ QSFP28 Optical Module, 100pcs/pack
Hot #34922
Hot #34922
66,64 € (Incl. VAT)
FS P/N: OMDCB-LC
484 Sold
14 Reviews
1 Question
Pre-order, Ship by 14 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
Type B QSFP+ QSFP28 Dust Caps, Suitable for Duplex LC QSFP+ QSFP28 Optical Module, 100pcs/pack
Specifications
Part Number
OMDCB-LC
Material
Rubber
Application
Duplex LC QSFP+ QSFP28 Optical Module
Package
100pcs/pack
Commercial Temperature Range
-40 to 70°C (-40 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
14
0
0
0
0
A***a
United States
February 01, 2017
Love the prices & support offered by Fiberstore. Thanks for the good dust caps.
Verified Purchase
Helpful 0
Comment 0S***l
United Kingdom
November 14, 2016
the delivery was very fast . my order came with good packaging. i'm happy with what i ordered. very low prices. shop in FS for the best deals.
Verified Purchase
Helpful 0
Comment 0E***e
United Kingdom
September 09, 2016
Every transaction with FS.COM has been seamlessly easy. This dust cap is really cheap and the customer service is excellent!
Verified Purchase
Helpful 0
Comment 0See all reviews
Recently Viewed