Note: The FS P/N is changed from QSFP-AOxx to QSFP-40G-AOxxx, but the product is the same. Only the FS P/N has been changed.
![Customized 40G QSFP+ Active Optical Cable This picture is about QSFP-40G-AOxxx.](https://resource.fs.com/mall/mainImg/20220826104445tnq21v.jpg)
Click to open expanded view
![Customized 40G QSFP+ Active Optical Cable This picture is about QSFP-40G-AOxxx.](https://resource.fs.com/mall/mainImg/60x60/20220826104445tnq21v.jpg)
![Customized 40G QSFP+ Active Optical Cable This picture is about QSFP-40G-AOxxx.](https://resource.fs.com/mall/mainImg/60x60/202208261044455n76ng.jpg)
![Customized 40G QSFP+ Active Optical Cable This picture is about QSFP-40G-AOxxx.](https://resource.fs.com/mall/mainImg/60x60/20220826104445v886qz.jpg)
![Customized 40G QSFP+ Active Optical Cable This picture is about QSFP-40G-AOxxx.](https://resource.fs.com/mall/mainImg/60x60/20220826104445sniyc3.jpg)
![Customized 40G QSFP+ Active Optical Cable This picture is about QSFP-40G-AOxxx.](https://resource.fs.com/mall/mainImg/60x60/20220826104445usnal6.jpg)
Customized 40G QSFP+ Active Optical Cable
Hot #30775
Hot #30775
99,96 € (Incl. VAT)
FS P/N: QSFP-40G-AOxxx
2.5K Sold
15 Reviews
6 Questions
Choose Length:
1m (3ft)
1.25m (4ft)
2m (7ft)
3m (10ft)
4m (13ft)
5m (16ft)
6m (20ft)
7m (23ft)
8m (26ft)
10m (33ft)
12m (39ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
50m (164ft)
100m (328ft)
m
1m (3ft)
1.25m (4ft)
2m (7ft)
3m (10ft)
4m (13ft)
5m (16ft)
6m (20ft)
7m (23ft)
8m (26ft)
10m (33ft)
12m (39ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
50m (164ft)
100m (328ft)
m
Compatible Brands:
Aruba
Device Number:
9 in DE Warehouse, Get it by 30 Jul, 2024
92 in Global Warehouse, Get it by 12 Aug, 2024
108 in Transit, Get it by 23 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
40G QSFP+ AOC (Customized length, QSFP+ to QSFP+)
Specifications
Extreme Networks Compatible
QSFP-40G-AOxx
Vendor Name
FS
Connector Type
QSFP+ to QSFP+
Max Data Rate
40Gbps
Minimum Bend Radius
30mm
Cable Length
Customized
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Protocols
10G/40Gigabit Ethernet or Fibre Channel
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides AOC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230707150117qkb86h.jpg)
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (6)Application (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
11
2
2
0
0
R***n
United States
September 02, 2020
The products I have needed and selected were always in stock. Customer service provided timely and comprehensive advice when needed.
Verified Purchase
Helpful 6
Comment 0D***g
United States
December 19, 2017
Our data center is in construction. We have lots of devices in our data center, Juniper, Brocade, Cisco and Extreme, etc. I'm looking for alternative choices to branded ones and clicked around google, and find the website. FS ads are almost seen everywhere, which direct me to purchase here. I purchased many transceivers and AOC cables. I'm happy with transceivers part, all of therm are shipped almost immediately. But I was told the Cisco 2m AOC has not sufficient stock at that time. It's a little pity. I hope you guys can prepare more stock for AOC cables. Our data center needs large QTY in 2018. I'm also happy to receive all goods within a week. Keep doing well!
Verified Purchase
Helpful 29
Comment 0E***e
United States
November 01, 2017
Works as expected, no glitches or complaints yet. The sales quantity of our products has been rising continuously thanks to their products with such good price and excellent quality. Last month we ordered 100 pcs of this AOC cable. According to our customers’ feedback, all the cables are working well and can be compatible with many different Cisco switches without any problem. My only complaint is that sometimes the products I need are out of stock, maybe it is caused by hot sale. But I heard that they intended to expand their inventory, really a good news for us.
Verified Purchase
Helpful 31
Comment 0See all reviews
Resources
Recently Viewed