The 10G SFP+ Active Optical Cables are direct-attach fiber assemblies with SFP+ connectors and operate over Multi-Mode Fiber (MMF). This AOC is compliant with SFF-8431 MSA standards. It provides a cost-efficient solution as compared to using discrete optical transceivers and optical patch cables and is suitable for 10Gbps connections within racks and across adjacent racks. The optics are completely contained inside the cable, which—without LC optical connectors to clean, scratch, or break—dramatically increases reliability and lowers maintenance costs. AOCs are most often used for creating 1-30m short switch-to-switch or switch-to-GPU links.
Note: The FS P/N is changed from SFPP-AOxxx to SFP-10G-AOxxx, but the product is the same. Only the FS P/N has been changed.
![Customized 10G SFP+ Active Optical Cable This picture is about SFP-10G-AOxxx.](https://resource.fs.com/mall/mainImg/202308231732599mc5zy.jpg)
Click to open expanded view
![Customized 10G SFP+ Active Optical Cable This picture is about SFP-10G-AOxxx.](https://resource.fs.com/mall/mainImg/60x60/202308231732599mc5zy.jpg)
![Customized 10G SFP+ Active Optical Cable This picture is about SFP-10G-AOxxx.](https://resource.fs.com/mall/mainImg/60x60/20231016111946m4repf.jpg)
![Customized 10G SFP+ Active Optical Cable This picture is about SFP-10G-AOxxx.](https://resource.fs.com/mall/mainImg/60x60/20230823173715yl1q2o.jpg)
![Customized 10G SFP+ Active Optical Cable This picture is about SFP-10G-AOxxx.](https://resource.fs.com/mall/mainImg/60x60/202308241046479th7ax.jpg)
![Customized 10G SFP+ Active Optical Cable This picture is about SFP-10G-AOxxx.](https://resource.fs.com/mall/mainImg/60x60/202308231733055z0ujc.jpg)
Customized 10G SFP+ Active Optical Cable
Hot #30746
Hot #30746
30,94 € (Incl. VAT)
FS P/N: SFP-10G-AOxxx
3.2K Sold
21 Reviews
4 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
6m (20ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
6m (20ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Compatible Brands:
Cisco
Device Number:
Pre-order, Ship by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
10G SFP+ AOC (Customized length, SFP+ to SFP+)
Specifications
Extreme Networks Compatible
SFP-10G-AOxxx
Vendor Name
FS
Connector Type
SFP+ to SFP+
Max Data Rate
10Gbps
Cable Type
OM3
Cable Length
3.5m (11.48ft)
Minimum Bend Radius
30mm
Power Consumption
<0.8W
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Protocols
SFF-8636,1xInfiniBand QDR,DDR, SDR, 10G Gigabit Ethernet
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides AOC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/2023070716581033q6oc.jpg)
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (4)Unanswered Question (1)Application (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
19
2
0
0
0
A***h
United States
March 07, 2024
The custom length makes for easy cable management.
Verified Purchase
Helpful 0
Comment 0N***1
Netherlands
October 21, 2021
good product
Verified Purchase
Helpful 0
Comment 0N***1
Netherlands
October 21, 2021
good product
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed