The NVIDIA InfiniBand MCP1600-E005E26 is an 100Gb/s QSFP28 to 100Gb/s QSFP28 Direct Attached Copper cable. Using the Quad Small Form-factor Pluggable Plus 28 (QSFP28) and contains four high-speed electrical copper pairs, each operating at data rates of up to 25Gb/s. This cable is compliant with QSFP28 MSA (Multi-Source Agreement) and IEEE 802.3bj standards.
DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.
Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.
Click to open expanded view
5m (16ft) NVIDIA InfiniBand MCP1600-E005E26 Compatible 100G EDR QSFP28 Passive Direct Attach Copper Twinax Cable for SB7800/7890 Switches and ConnectX-5 HCA
New #227327
New #227327
91,63 € (Incl. VAT)
FS P/N: QSFP-100G-PC05
10 Sold
24 Reviews
0 Question
Pre-order, Ship by 10 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
NVIDIA InfiniBand MCP1600-E005E26 Compatible 100G QSFP28 DAC Twinax Cable (5-meter, Passive, QSFP28 to QSFP28, 26AWG)
Specifications
NVIDIA InfiniBand Compatible
MCP1600-E005E26
Vendor Name
FS
Form Factor
QSFP28 to QSFP28
Max Data Rate
100Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
5m (16ft)
Wire AWG
26AWG
Minimum Bend Radius
45mm
Power Consumption
≤0.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3bj, QSFP28 MSA, SFF-8665, SFF-8436
Application
InfiniBand EDR
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
24
0
0
0
0
T***y
Australia
October 21, 2023
I received the cable and plugged it into my switches to compete for my 100gig connection in my rack. The ports came right up. I would highly recommend this cable.
Verified Purchase
Helpful 0
Comment 0P***k
Singapore
September 05, 2023
I'm absolutely thrilled with my purchase of the 2PCS QSFP28 Cable, 100G QSFP+ DAC! These cables have exceeded my expectations in terms of both performance and value. The 0.5M length is perfect for connecting devices in close proximity, and the passive direct attach copper twinax design ensures a stable and reliable connection.
Verified Purchase
Helpful 0
Comment 0D***n
Canada
May 30, 2023
Hope you had a great weekend. I have received the package and put some of the optical transceivers to use. The 400G modules are working as expected and we don’t have any issues at the moment. We are very happy with the quality of your product.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed