The 400G OSFP DAC provides a OSFP-to-OSFP copper direct-attach solution and it is suitable for very short links and offer a cost-effective way to establish a 400-Gigabit link between OSFP-400G ports of switches/routers within racks and across adjacent racks. This DAC is designed with ultra-low loss materials, square rings, twisted pair cable 8 wires and shell extension construction for superior mechanical properties and bending performance. It is tested in actual switching systems to ensure optimal signal integrity and the best end-to-end performance. FS currently offers 400G OSFP DAC in lengths of 0.5, 1, 1.5 and 2 meters, ideal for SDN, ML, and Cloud Computing.
Click to open expanded view
2m (7ft) Generic Compatible 400G OSFP Flat Top Passive Direct Attach Copper Twinax Cable
#219581
#219581
213,01 € (Incl. VAT)
FS P/N: OSFPFL-400G-PC02
0 Sold
0 Review
2 Questions
Pre-order, Ship by 09 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 400G OSFP Flat Top DAC Twinax Cable (2-meter, Passive, OSFP to OSFP, 28AWG, Flat Top)
Specifications
Part Number
OSFPFL-400G-PC02
Vendor Name
FS
Form Factor
OSFP (Flat Top) to OSFP (Flat Top)
Max Data Rate
400Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
2m (7ft)
Wire AWG
28AWG
Minimum Bend Radius
40.5mm
Power Consumption
0.1W
Jacket Material
PVC (OFNR)
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OSFP MSA, CMIS Rev4.0, IEEE 802.3cd
Modulation Format
PAM4
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Cable Type | Passive Direct Attach Copper | Passive Direct Attach Copper | Active Direct Attach Copper | Passive Direct Attach Copper |
Max Data Rate | 400Gbps | 400Gbps | 400Gbps | 400Gbps |
Connector Type | OSFP to OSFP | QSFP 112 to QSFP 112 | QSFP 112 to QSFP 112 | QSFP-DD to QSFP-DD |
Power Consumption | ≤0.1W | <0.1W | ≤1.5W | ≤0.1W |
Cable Length | 0.5-2m (2ft-7ft) | 0.5-1.5m (2ft-5ft) | 1-5m (3ft-16ft) | 0.5-3m (2ft-10ft) |
Media | Copper | Copper | Copper | Copper |
Jacket Material | PVC (OFNR) | PET | PVC (OFNR) | PVC (OFNR) |
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed