FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about XSG-SFP-D-L.
This picture is about XSG-SFP-D-L.
This picture is about XSG-SFP-D-L.
This picture is about XSG-SFP-D-L.
This picture is about XSG-SFP-D-L.
This picture is about XSG-SFP-D-L.
This picture is about XSG-SFP-D-L.
This picture is about XSG-SFP-D-L.
This picture is about XSG-SFP-D-L.
This picture is about XSG-SFP-D-L.

Generic Compatible XGS-PON&GPON Combo OLT SFP+ 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX Class D 20km DOM Simplex SC/UPC SMF Optical Transceiver Module

#210529
#210529

Semtech DFB&EML 3.5W 10G/10G SC/UPC

748,51 € (Incl. VAT)
FS P/N: XSG-SFP-D-L
0 Sold
0 Review
0 Question
Pre-order, Ship by 25 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 10G-TX/10G(2.5G)-RX & 2.5G-TX/1.25G-RX XGS-PON&GPON Combo OLT Class D Transceiver Module (SMF, 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX, 20km, SC/UPC, DOM)

The Generic Compatible 10G-TX/10G(2.5G)-RX & 2.5G-TX/1.25G-RX transceiver module is specifically designed for 10-Gigabit-capable Symmetric Passive Optical Network (XGSPON&GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGSPON Combo OLT Small Form-Factor Pluggable Plus (SFP+) transceiver provides a symmetric 9.953Gbps, 2.488Gbps & 1.244Gbps upstream and 9.953Gbps & 2.488Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. Digital diagnostic monitoring (DOM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.9807. 1, ITU-T G.984.5, ITU-T G.984.2, ITU-T G.987.2 and SFP+ MSA.

Specifications
Part Number
XSG-SFP-D-L
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelengh
1577nm-TX/1270nm-RX
1490nm-TX/1310nm-RX
Data Rate
9.953G-TX/9.953G&2.488G-RX
2.488G-TX/1.244G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
EML+DFB
Receiver Type
APD
Tx Power
8~11dBm (9.953G)
6~10dBm (2.488G)
Rx Power
-32~-11dBm (9.953G)
-33.5~-13dBm (2.488G)
-35~-15dBm (1.244G)
Class
D
Max Link Budget
35dB
Receiver Overload
≤-11dBm (9.953G)
≤-13dBm (2.488G)
≤-15dBm (1.244G)
Receiver Sensitivity
≥-32dBm (9.953G)
≥-33.5dBm (2.488G)
≥-35dBm (1.244G)
Power Consumption
3.5W
Extinction Ratio
8.2dB
Application
FTTH, FTTC, FTTB, XGS-PON Access network, XG-PON Access network, GPON Access network
Protocols
ITU-T G.9807. 1
ITU-T G.984.5
ITU-T G.984.2
ITU-T G.987.2
SFP+ MSA
Operating Temperature
0 to 70°C (32℉ to 158℉)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Symmetric Network Combo PON Solution
The XGS-PON&GPON Combo OLT module supports the coexistence of GPON and XGSPON within the same ODN network to achieve smooth network upgrades.
Ensuring Outstanding Quality Assurance

Manufactured using advanced craftsmanship, our modules pay attention to every detail, ensuring that each product possesses a high level of reliability and outstanding performance.

Semtech Chip

High-quality semiconductor chips and optical components ensure stable operation and low power consumption

Thick Gold Plating

Facilitating reliable connections with durability and plug-and-play resistance

Zinc Alloy Shell

Efficient heat dissipation and wear resistance for enhanced performance

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed