![Intel TXN31115D000000 Compatible SFP 4G Fibre Channel 850nm 150m DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP4G-SW-85.](https://resource.fs.com/mall/products/550x550/20761.main.jpg)
Click to open expanded view
![Intel TXN31115D000000 Compatible SFP 4G Fibre Channel 850nm 150m DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP4G-SW-85.](https://resource.fs.com/mall/products/60x60/20761.main.jpg)
![Intel TXN31115D000000 Compatible SFP 4G Fibre Channel 850nm 150m DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP4G-SW-85.](https://resource.fs.com/mall/products/60x60/20761.B.jpg)
![Intel TXN31115D000000 Compatible SFP 4G Fibre Channel 850nm 150m DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP4G-SW-85.](https://resource.fs.com/mall/products/60x60/20761.C.jpg)
![Intel TXN31115D000000 Compatible SFP 4G Fibre Channel 850nm 150m DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP4G-SW-85.](https://resource.fs.com/mall/products/60x60/20761.D.jpg)
![Intel TXN31115D000000 Compatible SFP 4G Fibre Channel 850nm 150m DOM Duplex LC MMF Optical Transceiver Module This picture is about SFP4G-SW-85.](https://resource.fs.com/mall/products/60x60/20761.E.jpg)
Intel TXN31115D000000 Compatible SFP 4G Fibre Channel 850nm 150m DOM Duplex LC MMF Optical Transceiver Module
#20761
#20761
29,75 € (Incl. VAT)
FS P/N: SFP4G-SW-85
94 Sold
10 Reviews
2 Questions
Transceiver Models:
1 in Global Warehouse, Get it by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Intel TXN31115D000000 Compatible 4G Fibre Channel SFP Transceiver Module (MMF, 850nm, 150m, LC, DOM)
Specifications
Intel Compatible
TXN31115D000000
Vendor Name
FS
Form Factor
SFP
Max Data Rate
4.25Gbps
Wavelength
850nm
Cable Distance
150m @ 4.25Gbps
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-9~ 0dBm
Receiver Sensitivity
< -20dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
9
1
0
0
0
J***s
United States
March 08, 2017
I visited fs.com website multiple times in order to make a selection. The detailed information for Avago AFBR-57R5AP is superb and the online purchase process is very easy. I look forward to doing more purchases from FS.COM in the future.
Verified Purchase
Helpful 0
Comment 0E***l
United States
November 30, 2016
I ordered these SFPs to connect my switches. They work fine now.
Verified Purchase
Helpful 1
Comment 0R***d
Canada
October 20, 2016
Staff at FS.COM is always friendly and knowledgeable. Everything works as advertised.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed