FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

1.5m (5ft) Arista Networks Compatible 200G QSFP56 to 2 x 100G QSFP56 Passive Direct Attach Copper Breakout Cable

#207325
#207325

≤0.5W 26mm Twinax PAM4

101,15 € (Incl. VAT)
FS P/N: QSFP-200G-2QPC015
0 Sold
3 Reviews
0 Question
Pre-order, Ship by 16 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Arista Compatible 200G QSFP56 to 2x 100G QSFP56 DAC Breakout Cable (1.5-meter, Passive, QSFP56 to 2x QSFP56, 30AWG)

The Arista Compatible 200G QSFP56 to 2x100G QSFP56 Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. This breakout cable is compliant with IEEE 802.3cd, SFF-8665, QSFP56 MSA standards. It provides a connection of a 200G QSFP56port on one end and to two 100G QSFP56 ports on the other end and is suitable for cost-effective close-range interconnections within the equipment room of telecom operators or data centers, etc.


Note: The FS P/N is changed from Q56-2Q56PC015 to QSFP-200G-2QPC015, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-200G-2QPC015
Vendor Name
FS
Form Factor
QSFP56 to 2x QSFP56
Max Data Rate
200Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
1.5m (5ft)
Wire AWG
30AWG
Minimum Bend Radius
26mm
Power Consumption
≤0.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, SFF-8665, QSFP56 MSA
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 200-Gigabit link between QSFP56-200G ports within racks and across adjacent racks.
<0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
26mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

P***a

Bolivia

August 04, 2022
5.0
The packaging is good and the dacs are really good quality so I am extremely happy with the purchase. I already installed everything and 200gbe is just fabulous. I'll definitely select fs.com as my first choice for network gears now. I would also like to thank you personally to help me sort out the cables so I was able to get then in two days.
Verified Purchase
Helpful 2
Comment 0

1***8

33021

July 21, 2022
5.0
My equipment vendor, Ubiquity currently only seems to supply 0.5m DAC cables which aren't long enough for anything other than directly adjacent switches. You were able to supply custom length DAC cables and as far as I can see they work flawlessly and as if they were made by the original vendor. Thank you for the product range, I will keep FS in mind when I need to look to solve issues.
Verified Purchase
Helpful 2
Comment 0

C***s

United States

July 18, 2022
5.0
SFP+ DAC has arrived. I'm waiting on a second server to arrive (hopefully Monday), will be able to test it then. The original DAC's works perfectly BTW.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed