OM5 wideband multimode bend insensitive fiber optimized for multi-wavelengths transmission systems operating in the range of 850-953nm, enabling optimal support of emerging Shortwave Wavelength Division Multiplexing (SWDM) applications that (SWDM) implement functions used for short-distance, high-speed fiber-optic communication and improve the transmission efficiency and capacity of optical fibers through multi-wavelength transmission, reducing fiber counts while achieving higher speeds.
OM5 meets TIA-492AAAE and draft IEC 60793-2-10 A1a.4 requirements while completely backward compatible with existing OM4 networks and applications. It meets RoHS compliant and the fiber patch cord is optically tested for insertion loss to ensure high quality.
![Customized Simplex OM5 Multimode LC/SC/FC/ST Wideband 2.0mm Fiber Optic Patch Cable This picture is about 1.](https://resource.fs.com/mall/mainImg/20231218101730eqmwle.jpg)
Click to open expanded view
![Customized Simplex OM5 Multimode LC/SC/FC/ST Wideband 2.0mm Fiber Optic Patch Cable This picture is about OM5XXSX.](https://resource.fs.com/images/nBBooTFJIEsREbue.jpg)
![Customized Simplex OM5 Multimode LC/SC/FC/ST Wideband 2.0mm Fiber Optic Patch Cable This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20231218101730eqmwle.jpg)
![Customized Simplex OM5 Multimode LC/SC/FC/ST Wideband 2.0mm Fiber Optic Patch Cable This picture is about 3.](https://resource.fs.com/mall/mainImg/60x60/20231220094933tvnptp.jpg)
![Customized Simplex OM5 Multimode LC/SC/FC/ST Wideband 2.0mm Fiber Optic Patch Cable This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20231220094933jm5bz9.jpg)
![Customized Simplex OM5 Multimode LC/SC/FC/ST Wideband 2.0mm Fiber Optic Patch Cable This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/20231220094933es8ifd.jpg)
![Customized Simplex OM5 Multimode LC/SC/FC/ST Wideband 2.0mm Fiber Optic Patch Cable This picture is about 4.](https://resource.fs.com/mall/mainImg/60x60/20231220094933veg2lk.jpg)
Customized Simplex OM5 Multimode LC/SC/FC/ST Wideband 2.0mm Fiber Optic Patch Cable
#204975
#204975
4,52 € (Incl. VAT)
FS P/N: OM5XXSX
47 Sold
0 Review
1 Question
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
m
Connector A:
LC UPC
Connector B:
LC UPC
Cable Jacket:
PVC
Pre-order, Ship by 02 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Customized Simplex OM5 Multimode LC/SC/FC/ST Wideband 2.0mm Fiber Optic Patch Cable
Specifications
Connector Type
LC/SC/ST/FC
Polish Type
UPC to UPC
Fiber Mode
OM5 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
440m at 850nm
100G Ethernet Distance
150m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Fiber Grade
Bend Insensitive
Minimum Bend Radius
7.5mm
Cable Jacket
PVC/LSZH
Cable Diameter
2.0mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Four Connectors Support Custom-tailored Installations
Various connectors can easily meet your diverse cabling requirements.
Two Jacket Materials Used in Diverse Cabling Zone
It's important to know the differences between PVC and LSZH jackets.
The Riser (OFNR) cables are suited for riser applications and cabling between floors.
The LSZH cables are suited for horizontal structural cabling areas.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Videos
Questions & Answers
Ask a question
All (1)Application (1)Compatibility (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed