The NOKIA compatible 9.953G-TX/2.488G-RX and 2.488G-TX/1.244G-RX transceiver module is specifically designed for 10-Gigabit-capable Passive Optical Network (XGPON&GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGPON Combo OLT Small Form-Factor Pluggable Double Density (SFP-DD) transceiver provides an asymmetric 9.953Gbps & 2.488Gbps upstream and 2.488Gbps & 1.244Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.984.5, ITU-T G.987.2, ITU-T G.984.2, and SFP-DD MSA.
Click to open expanded view
NOKIA Compatible XG-PON&GPON Combo OLT SFP-DD 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX Class C+ 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial)
NOKIA Compatible 9.953G-TX/2.488G-RX and 2.488G-TX/1.244G-RX XG-PON&GPON Combo OLT Class C+ Transceiver Module (SMF, 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX, 20km, SC/UPC, Industrial, DDM)
1490nm-TX/1310nm-RX
2.488G-TX/1.244G-RX
3~7dBm (2.488G)
-32~-12dBm (1.244G)
≤-12dBm (1.244G)
≥-32dBm (1.244G)
ITU-T G.987.2
ITU-T G.984.2
SFP-DD MSA
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.
Form Factor | SFP-DD | SFP+ |
Wavelength | 1577nm-TX/1270nm-RX 1490nm-TX/1310nm-RX | 1577nm-TX/1270nm-RX 1490nm-TX/1310nm-RX |
Data Rate | 9.953G-TX/2.488G-RX 2.488G-TX/1.244G-RX | 9.953G-TX/2.488G-RX 2.488G-TX/1.244G-RX |
Connector | SC/UPC | SC/UPC |
Tx Power | 5~9dBm (9.953G) 3~7dBm (2.488G) | 5~9 dBm (9.953G) 3~7 dBm (2.488G) |
Rx Power | -30.5~-10dBm (2.488G) -32~-12dBm (1.244G) | -30.5~-10dBm (2.488G) -32~-12dBm (1.244G) |
Class | C+ | C+ |
Number of Pins | 40PIN | 22PIN |
Power Consumption | 3.5W | 3.5W |
Operating Temperature | -40 to 85°C (-40 to 185°F) | -40 to 85°C (-40 to 185°F) |
Protocols | ITU-T G.984.5 ITU-T G.987.2 ITU-T G.984.2 SFP-DD MSA | ITU-T G.984.5 ITU-T G.987.2 TU-T G.984.2 SFP+ MSA |
Application | FTTH, FTTC, FTTB, XG-PON Access network, GPON Access network | FTTH, FTTC, FTTB, XG-PON Access network, GPON Access network |
NOKIA Compatible 9.953G-TX/2.488G-RX and 2.488G-TX/1.244G-RX XG-PON&GPON Combo OLT Class C+ Transceiver Module (SMF, 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX, 20km, SC/UPC, Industrial, DDM)
The NOKIA compatible 9.953G-TX/2.488G-RX and 2.488G-TX/1.244G-RX transceiver module is specifically designed for 10-Gigabit-capable Passive Optical Network (XGPON&GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGPON Combo OLT Small Form-Factor Pluggable Double Density (SFP-DD) transceiver provides an asymmetric 9.953Gbps & 2.488Gbps upstream and 2.488Gbps & 1.244Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.984.5, ITU-T G.987.2, ITU-T G.984.2, and SFP-DD MSA.
1490nm-TX/1310nm-RX
2.488G-TX/1.244G-RX
3~7dBm (2.488G)
-32~-12dBm (1.244G)
≤-12dBm (1.244G)
≥-32dBm (1.244G)
ITU-T G.987.2
ITU-T G.984.2
SFP-DD MSA
Quality Testing Program
Quality Testing Program
In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.
Form Factor | SFP-DD | SFP+ |
Wavelength | 1577nm-TX/1270nm-RX 1490nm-TX/1310nm-RX | 1577nm-TX/1270nm-RX 1490nm-TX/1310nm-RX |
Data Rate | 9.953G-TX/2.488G-RX 2.488G-TX/1.244G-RX | 9.953G-TX/2.488G-RX 2.488G-TX/1.244G-RX |
Connector | SC/UPC | SC/UPC |
Tx Power | 5~9dBm (9.953G) 3~7dBm (2.488G) | 5~9 dBm (9.953G) 3~7 dBm (2.488G) |
Rx Power | -30.5~-10dBm (2.488G) -32~-12dBm (1.244G) | -30.5~-10dBm (2.488G) -32~-12dBm (1.244G) |
Class | C+ | C+ |
Number of Pins | 40PIN | 22PIN |
Power Consumption | 3.5W | 3.5W |
Operating Temperature | -40 to 85°C (-40 to 185°F) | -40 to 85°C (-40 to 185°F) |
Protocols | ITU-T G.984.5 ITU-T G.987.2 ITU-T G.984.2 SFP-DD MSA | ITU-T G.984.5 ITU-T G.987.2 TU-T G.984.2 SFP+ MSA |
Application | FTTH, FTTC, FTTB, XG-PON Access network, GPON Access network | FTTH, FTTC, FTTB, XG-PON Access network, GPON Access network |
Questions & Answers
Customer Reviews
Resources
308,21 € (Incl. VAT)