The NOKIA Compatible 10G-TX/10G(2.5G)-RX & 2.5G-TX/1.25G-RX transceiver module is specifically designed for 10-Gigabit-capable Symmetric Passive Optical Network (XGSPON&GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGSPON Combo OLT Small Form-Factor Pluggable Double Density (SFP-DD) transceiver provides a symmetric 9.953Gbps, 2.488Gbps & 1.244Gbps upstream and 9.953Gbps & 2.488Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.984.5, ITU-T G.987.2, ITU-T G.984.2, SFP-DD MSA.
Click to open expanded view
NOKIA Compatible XGS-PON&GPON Combo OLT SFP-DD 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX Class C+ 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial)
#203933
#203933
343,91 € (Incl. VAT)
FS P/N: XSG-SDD-C+N-I
3 Sold
2 Reviews
1 Question
Pre-order, Ship by 08 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
NOKIA Compatible 10G-TX/10G(2.5G)-RX & 2.5G-TX/1.25G-RX XGS-PON&GPON Combo OLT Class C+ Transceiver Module (SMF, 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX, 20km, SC/UPC, Industrial, DDM)
Specifications
Part Number
XSG-SDD-C+N-I
Vendor Name
FS
Form Factor
SFP-DD
Max Transmission Distance
20km
Wavelength
1577nm-TX/1270nm-RX
1490nm-TX/1310nm-RX
1490nm-TX/1310nm-RX
Data Rate
9.953G-TX/9.953G&2.488G-RX
2.488G-TX/1.244G-RX
2.488G-TX/1.244G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
EML+DFB
Receiver Type
APD
Tx Power
5~8dBm (9.953G)
3~7dBm (2.488G)
3~7dBm (2.488G)
Rx Power
-29~-8dBm (9.953G)
-30.5~-10dBm (2.488G)
-32~-12dBm (1.244G)
-30.5~-10dBm (2.488G)
-32~-12dBm (1.244G)
Class
C+
Number of Pins
40PIN
Receiver Overload
-8dBm (9.953G)
-10dBm (2.488G)
-12dBm (1.244G)
-10dBm (2.488G)
-12dBm (1.244G)
Receiver Sensitivity
-29dBm (9.953G)
-30.5dBm (2.488G)
-32dBm (1.244G)
-30.5dBm (2.488G)
-32dBm (1.244G)
Power Consumption
<3.5W
Extinction Ratio
8.2dB
Application
FTTH, FTTC, FTTB, XGS-PON Access network, XG-PON Access network, GPON Access network
Protocols
ITU-T G.9807.1, ITU-T G.984.5, ITU-T G.984.2, ITU-T G.987.2, SFP-DD MSA
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
DDM/DOM
Support
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Symmetric Network Combo PON Solution
The XGS-PON&GPON Combo OLT module supports the coexistence of GPON and XGSPON within the same ODN network to achieve smooth network upgrades.
Efficiency Unleashed, FS Redefines PON Modules
Revolutionize connectivity with our modules featuring single-fiber bidirectional capability, a dynamic XGSPON & GPON Combo, and industrial temperature resilience.
Single Fiber Bi-directional
Increasing Network Efficiency
Combination of XGSPON & GPON
Versatile and Scalable Broadband
-40~85°C I-Temp Range
Withstanding Harsh Environment
Point-to-multipoint, Flexible Networking
In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.
Form Factor | SFP-DD | SFP+ |
Wavelength | 1577nm-TX/1270nm-RX 1490nm-TX/1310nm-RX | 1577nm-TX/1270nm-RX 1490nm-TX/1310nm-RX |
Data Rate | 9.953G-TX/9.953G&2.488G-RX 2.488G-TX/1.244G-RX | 9.953G-TX/9.953G&2.488G-RX 2.488G-TX/1.244G-RX |
Connector | SC/UPC | SC/UPC |
Tx Power | 5~8dBm (9.953G) 3~7dBm (2.488G) | 5~8 dBm (9.953G) 3~7 dBm (2.488G) |
Rx Power | -29~-8dBm (9.953G) -30.5~-10dBm (2.488G) -32~-12dBm (1.244G) | -29~-8dBm (9.953G) -30.5~-10dBm (2.488G) -32~-12dBm (1.244G) |
Class | C+ | C+ |
Number of Pins | 40PIN | 22PIN |
Power Consumption | 3.5W | 3W |
Operating Temperature | -40 to 85°C (-40 to 185°F) | -40 to 85°C (-40 to 185°F) |
Protocols | ITU-T G.9807. 1 ITU-T G.984.5 ITU-T G.984.2 ITU-T G.987.2 SFP-DD MSA | ITU-T G.984.5 (2014) Amd.2 (10/2020) GPON/XGS-PON OPL Class C+ |
Application | FTTH, FTTC, FTTB, XGS-PON Access network, XG-PON Access network, GPON Access network | FTTH, FTTC, FTTB, XGS-PON Access network, XG-PON Access network, GPON Access network |
Questions & Answers
Ask a question
All (1)Matching Cables (1)
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
K***n
Canada
March 31, 2023
The website is extremely helpful and easy to navigate. Got exactly what I wanted.
Verified Purchase
Helpful 3
Comment 0P***s
United States
December 15, 2022
Shipping has always been handled promptly.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed