The HW compatible 9.953G-TX/2.488G-RX and 2.488G-TX/1.244G-RX transceiver module is specifically designed for 10-Gigabit-capable Passive Optical Network (XGPON&GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGPON Combo OLT Small Form-Factor Pluggable Plus (SFP+) transceiver provides an asymmetric 2.488Gbps & 1.244Gbps upstream and 9.953Gbps & 2.488Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.984.5, ITU-T G.987.2, ITU-T G.984.2, SFP+ MSA.
![HW Compatible XG-PON&GPON Combo OLT SFP+ 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX Class B+ 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGG-SFP-B+L-I.](https://resource.fs.com/mall/mainImg/2023102015203371m98r.jpg)
Click to open expanded view
![HW Compatible XG-PON&GPON Combo OLT SFP+ 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX Class B+ 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGG-SFP-B+L-I.](https://resource.fs.com/mall/mainImg/60x60/2023102015203371m98r.jpg)
![HW Compatible XG-PON&GPON Combo OLT SFP+ 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX Class B+ 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGG-SFP-B+L-I.](https://resource.fs.com/mall/mainImg/60x60/20231020152033fkymcm.jpg)
![HW Compatible XG-PON&GPON Combo OLT SFP+ 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX Class B+ 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGG-SFP-B+L-I.](https://resource.fs.com/mall/mainImg/60x60/2023102015203364p1xk.jpg)
![HW Compatible XG-PON&GPON Combo OLT SFP+ 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX Class B+ 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGG-SFP-B+L-I.](https://resource.fs.com/mall/mainImg/60x60/20231020152033xb7dm4.jpg)
![HW Compatible XG-PON&GPON Combo OLT SFP+ 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX Class B+ 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGG-SFP-B+L-I.](https://resource.fs.com/mall/mainImg/60x60/20231020152033cddu88.jpg)
HW Compatible XG-PON&GPON Combo OLT SFP+ 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX Class B+ 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial)
#196587
#196587
296,31 € (Incl. VAT)
FS P/N: XGG-SFP-B+L-I
3 Sold
2 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 02 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
HW Compatible 9.953G-TX/2.488G-RX and 2.488G-TX/1.244G-RX XG-PON&GPON Combo OLT Class B+ Transceiver Module (SMF, 1577nm-Tx/1270nm-Rx and 1490nm-Tx/1310nm-Rx, 20km, SC/UPC, Industrial, DDM)
Specifications
Part Number
XGG-SFP-B+L-I
Vendor Name
FS
Form Factor
SFP+
Max Cabel Distance
20km
Wavelengh
1577nm-Tx/1270nm-Rx
1490nm-Tx/1310nm-Rx
1490nm-Tx/1310nm-Rx
Cabel Rate
9.953G-Tx/2.488G-Rx
2.488G-Tx/1.244G-Rx
2.488G-Tx/1.244G-Rx
Connector
SC/UPC
Media
SMF
Transmitter Type
EML+DFB
Receiver Type
APD
Tx Power
1~5dBm (9.953G)
1.5~5dBm (2.488G)
1.5~5dBm (2.488G)
Rx Power
-26.5~-6dBm (2.488G)
-28~-8dBm (1.244G)
-28~-8dBm (1.244G)
Class
B+
Max Link Budget
28dB
Number of Pins
22PIN
Receiver Sensitivity
≥-26.5dBm (2.488G)
≥-28dBm (1.244G)
≥-28dBm (1.244G)
Power Consumption
3.5W
Extinction Ratio
8.2dB
Application
FTTH, FTTC, FTTB, XG-PON Access
Network, GPON Access Network
Network, GPON Access Network
Protocols
ITU-T G.984.5, ITU-T G.987.2
ITU-T G.984.2, SFP+ MSA
ITU-T G.984.2, SFP+ MSA
Operating Temperature
-40 to 85°C (-40 to 185°F)
DDM/DOM
Supported
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230807141906aukg3e.jpg)
Features
Asymmetric Network Combo PON Solution
The XG-PON&GPON Combo OLT module supports the coexistence of GPON and XGPON within the same ODN network to achieve smooth network upgrades.
![](https://resource.fs.com/mall/fs_scene_images/20230823110859dzmyi9.jpg)
Tailored Excellence with TO-Can Package
Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.
Point-to-multipoint, Flexible Networking
In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.
Questions & Answers
Ask a question
All (2)Operating Temperature (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
J***h
Australia
October 16, 2023
I have received the first package already and all items have arrived safely. It is great that you are keeping me updated, this is an awesome service I will always use FS.com for my products.
Verified Purchase
Helpful 0
Comment 0М***в
Australia
October 12, 2023
Thank you so much for all your help and responding so quickly. Thank you for being the best response team I have ever encountered and for all the help you always continue to give.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed