The 10G SFP+ Passive Direct Attach Copper Twinax Cable is designed for use in 10GBASE Ethernet. This cable is compliant with IEEE 802.3, SFF-8431, and SFP+ MSA. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers. DAC cables are designed for use in supercomputers and hyperscale systems that have very stringent requirements.
Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.
![3m (10ft) Fortinet Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable This picture is about SFPP-PC03.](https://resource.fs.com/mall/mainImg/20230927145800l0v88k.jpg)
Click to open expanded view
![3m (10ft) Fortinet Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable This picture is about SFPP-PC03.](https://resource.fs.com/images/Mzxu8E4xqKEz3baj.jpg)
![3m (10ft) Fortinet Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable This picture is about SFPP-PC03.](https://resource.fs.com/mall/mainImg/60x60/20230927145800l0v88k.jpg)
![3m (10ft) Fortinet Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable This picture is about SFPP-PC03.](https://resource.fs.com/mall/mainImg/60x60/20230927145803jy7bt4.jpg)
![3m (10ft) Fortinet Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable This picture is about SFPP-PC03.](https://resource.fs.com/mall/mainImg/60x60/202309271458056mnxds.jpg)
![3m (10ft) Fortinet Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable This picture is about SFPP-PC03.](https://resource.fs.com/mall/mainImg/60x60/202309271458095tmyip.jpg)
![3m (10ft) Fortinet Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable This picture is about SFPP-PC03.](https://resource.fs.com/mall/mainImg/60x60/20230927145813gmm0lj.jpg)
![3m (10ft) Fortinet Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable This picture is about SFPP-PC03.](https://resource.fs.com/mall/mainImg/60x60/20230927145816ed6hhb.jpg)
3m (10ft) Fortinet Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable
#194870
#194870
19,04 € (Incl. VAT)
FS P/N: SFPP-PC03
411 Sold
1.6K Reviews
0 Question
Length:
3918 in DE Warehouse, Get it by 14 Jun, 2024
442 in Global Warehouse, Get it by 27 Jun, 2024
40 in Transit, Get it by 09 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Fortinet Compatible 10G SFP+ DAC Twinax Cable (3-meter, Passive, SFP+ to SFP+, 30AWG)
Specifications
Fortinet Compatible
SFP-H10GB-CU3m
Vendor Name
FS
Connector Type
SFP+ to SFP+
Max Data Rate
10Gbps
Media
Copper
Power Supply
3.3V
Minimum Bend Radius
23mm
Wire AWG
30AWG
Cable Length
3m (9.84ft)
Jacket Material
PVC (OFNR)
Cable Type
Passive Twinax
Temperature
0 to 70°C (32 to 158°F)
Power Consumption
≤0.1W
Application
10G Ethernet
Protocols
1x InfiniBand QDR, DDR, SDR, 10 Gigabit Ethernet, Fibre Channel
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20200402/15857996095e8561b93124d0.32707754.jpeg)
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 10-Gigabit link between SFP+ 10G ports within racks and across adjacent racks.
<0.1w
Lower Power Consumption
Copper Cable
to Save OPEX
23mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230721114102tqy18q.jpg)
Enable Seamless Connectivity for Your Network
FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.
Connector Type | SFP+ to SFP+ | SFP+ to SFP+ |
Max Data Rate | 10Gbps | 10Gbps |
Minimum Bend Radius | 30mm | 23mm |
Wire AWG | 26AWG | 30AWG |
Jacket Material | PVC (OFNR) | PVC (OFNR) |
Cable Type | Active Twinax | Passive Twinax |
Temperature | 0 to 70°C (32 to 158°F) | 0 to 70°C (32 to 158°F) |
Power Consumption | ≤0.55W | ≤0.1W |
Power Supply | 3.3V | 3.3V |
Protocols | 1x InfiniBand QDR, DDR, SDR, 10 Gigabit Ethernet, Fibre Channel | 1x InfiniBand QDR, DDR, SDR, 10 Gigabit Ethernet, Fibre Channel |
Application | 10G Ethernet | 10G Ethernet |
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1421
189
61
0
3
N***d
United States
June 06, 2024
Works exactly as expected between my Ubiquiti 16 port switch and Intel X520-DA2.
Verified Purchase
Helpful 0
Comment 0B***g
Netherlands
May 20, 2024
Quick delivery, good quality
Works perfectly with non fs switches and Nics
Works perfectly with non fs switches and Nics
Verified Purchase
Helpful 0
Comment 0L***s
United States
May 02, 2024
Product works really well.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed