The HW compatible 9.953G-TX/2.488G-RX and 2.488G-TX/1.244G-RX transceiver module is specifically designed for 10-Gigabit-capable Passive Optical Network (XGPON&GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGPON Combo OLT Small Form-Factor Pluggable Plus (SFP+) transceiver provides an asymmetric 2.488Gbps & 1.244Gbps upstream and 9.953Gbps & 2.488Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.984.5, ITU-T G.987.2, ITU-T G.984.2 and SFP+ MSA.
Click to open expanded view
HW Compatible XG-PON&GPON Combo OLT SFP+ 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX Class D 20km DOM Simplex SC/UPC SMF Optical Transceiver Module
#190455
#190455
558,11 € (Incl. VAT)
FS P/N: XGG-SFP-D-L
3 Sold
3 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 16 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
HW Compatible 9.953G-TX/2.488G-RX and 2.488G-TX/1.244G-RX XG-PON&GPON Combo OLT Class D Transceiver Module (SMF, 1577nm-Tx/1270nm-Rx and 1490nm-Tx/1310nm-Rx, 20km, SC/UPC, DDM)
Specifications
Part Number
XGG-SFP-D-L
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelengh
1577nm-TX/1270nm-RX
1490nm-TX/1310nm-RX
1490nm-TX/1310nm-RX
Data Rate
9.953G-TX/2.488G-RX
2.488G-TX/1.244G-RX
2.488G-TX/1.244G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
EML+DFB
Receiver Type
APD
Tx Power
8~12dBm (9.953G)
6~10 dBm (2.488G)
6~10 dBm (2.488G)
Rx Power
-33.5~-13dBm (2.488G)
-35~-13dBm (1.244G)
-35~-13dBm (1.244G)
Class
D
Number of Pins
22PIN
Receiver Overload
≤-13dBm (2.488G)
≤-13dBm (1.244G)
≤-13dBm (1.244G)
Receiver Sensitivity
≥-33.5dBm (2.488G)
≥-35dBm (1.244G)
≥-35dBm (1.244G)
Power Consumption
3.5W (Typical)
Extinction Ratio
8.2dB
Application
FTTx, XG-PON Access Network, GPON Access Network
Protocols
ITU-T G.984.5
ITU-T G.987.2
ITU-T G.984.2
SFP+ MSA
ITU-T G.987.2
ITU-T G.984.2
SFP+ MSA
Operating Temperature
0 to 70°C (32℉ to 158℉)
DDM/DOM
Support
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Asymmetric Network Combo PON Solution
The XG-PON&GPON Combo OLT module supports the coexistence of GPON and XGPON within the same ODN network to achieve smooth network upgrades.
Point-to-multipoint, Flexible Networking
In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.
Questions & Answers
Ask a question
All (2)Connector Cleaning (1)Matching Cables (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
K***r
United States
August 26, 2023
The modules are working properly. We are all set for this order. Thanks, and have a great day.
Verified Purchase
Helpful 1
Comment 0S***a
United States
August 25, 2023
I'm pleased to inform you that I received the delivery yesterday. The modules are of high quality and were very well packed. Your arrangement is greatly appreciated. Thank you once again for your excellent service.
Verified Purchase
Helpful 1
Comment 0M***n
Israel
August 22, 2023
The items orders are exactly meeting my requirements, the quality is high and the price fair. I'm currently gathering together another order as I'm quite content with the quality I've seen from FS.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed