The 2.5GBASE-SX SFP transceiver supports up to 300m link lengths over multmode fiber (MMF) using a wavelength of 850nm via a LC connector. This transceiver is compliant with SFP MSA(INF-8074i), GR-253-CORE, ITU-T G.957, FC-PI v2.0 and SFF-8472 v9.5 standards. The built-in digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is suitable for SONET OC-48 SR-1/SDH STM-16 I-16, 2x fiber channel applications, switch to switch interface, switched backplane applications.
Click to open expanded view
SFP 2.5GBASE-SX 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module for FS Switches
#190346
#190346
22,61 € (Incl. VAT)
FS P/N: SFP2.5G-SX-85
48 Sold
1 Review
0 Question
20 in DE Warehouse, Get it by 07 Jun, 2024
120 in Global Warehouse, Get it by 21 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
FS Compatible 2.5GBASE-SX SFP Optical Transceiver Module (MMF, 850nm, 300m, LC, DOM)
Specifications
Part Number
SFP2.5G-SX-85
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.5Gbps
Wavelength
850nm
Max Cable Distance
300m
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-10 ~ -3dBm
Receiver Sensitivity
< -18dBm
Powerbudget
9dB
Receiver Overload
-3dBm
Power Consumption
1W
Extinction Ratio
>8.2dB
DDM/DOM
Supported
Inbuilt FEC
No
Commercial Temperature Range
-10 to 70°C (-37 to 158°F)
Protocols
SFP MSA(INF-8074i), GR-253-CORE, ITU-T G.957, FC-PI v2.0, SFF-8472 v9.5
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
2.5G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for 2.5Gigabit Ethernet applications.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
A***n
United States
December 04, 2023
Worked great with my switch. I have a 2.5 GbE device and a 1 GbE device currently active. The price is great, and it's easy to install.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed