FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 2.
This picture is about 1.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 2.
This picture is about 1.
This picture is about 3.
This picture is about 4.
This picture is about 5.

Customized 200G QSFP56 to 2 x QSFP56 Active Direct Attach Copper Breakout Cable

#189105
#189105

≤1.5W 27.5mm 30AWG Twinax

238,00 € (Incl. VAT)
FS P/N: QSFP-200G-2QACxxx
0 Sold
0 Review
0 Question
Cable Length:
3m (10ft)
Compatible Brands:
NVIDIA (InfiniBand)
Device Number:
1 in DE Warehouse, Get it by 19 Jun, 2024
14 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

Customized 200G QSFP56 to 2x QSFP56 Active Direct Attach Copper Breakout Cable(Customized length, Active, QSFP56 to 2 QSFP56)


The Customized 200G QSFP56 to 2x100G QSFP56 Active Direct Attach Copper Cable is a high-speed, cost-effective alternative to fiber optics in 200Gb/s applications. This breakout cable is fully compliant with the SFF-8665 QSFP56 MSA standards.
It provides connectivity between system units with a 200G QSFP56 port on one end and two 100G QSFP56 ports on the other end and is suitable for close-range interconnections within the equipment room of telecom operators or data centers, etc.


Note: The FS P/N is changed from Q-2Q56ACxx to QSFP-200G-2QACxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Mellanox Compatible
QSFP-200G-2QACxxx
Vendor Name
FS
Form Factor
QSFP56 to 2× QSFP56
Max Data Rate
200Gbps
Cable Length
Customized
Wire AWG
30AWG for 3m
28AWG for 5m
26AWG for 7m
Minimum Bend Radius
27.5mm for 3m
31.5mm for 5m
36.5.mm for 7m
Power Consumption
≤1.5W
Cable Type
Active Twinax
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, SFF-8665, QSFP MSA, SFF-8679, SFF-8636, InfiniBand HDR
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed