The NOKIA compatible SFP+ transceiver supports up to 40km link lengths over OS2 SMF via an LC simplex connector. This transceiver is compliant with IEEE 802.3ae, SFP+ MSA, SFF-8472, SFF-8431 and SFF-8432 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. The SFP-10G-BX40-I is for industrial operating temperature range and can work in harsh industrial environments. It is suitable for 10G Ethernet, OBSAI, CPRI and Data Center applications.
![NOKIA 3FE55744AA Compatible SFP+ 10GBASE-BX40-D BiDi 1330nm-TX/1270nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module For 4G Wireless (Industrial) This picture is about SFP-10G-BX40-I.](https://resource.fs.com/mall/mainImg/20230616160204udt0m4.jpg)
Click to open expanded view
![NOKIA 3FE55744AA Compatible SFP+ 10GBASE-BX40-D BiDi 1330nm-TX/1270nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module For 4G Wireless (Industrial) This picture is about SFP-10G-BX40-I.](https://resource.fs.com/mall/mainImg/60x60/20230616160204udt0m4.jpg)
![NOKIA 3FE55744AA Compatible SFP+ 10GBASE-BX40-D BiDi 1330nm-TX/1270nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module For 4G Wireless (Industrial) This picture is about SFP-10G-BX40-I.](https://resource.fs.com/mall/mainImg/60x60/20230616160207yiikue.jpg)
![NOKIA 3FE55744AA Compatible SFP+ 10GBASE-BX40-D BiDi 1330nm-TX/1270nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module For 4G Wireless (Industrial) This picture is about SFP-10G-BX40-I.](https://resource.fs.com/mall/products/60x60/150058.C.jpeg)
![NOKIA 3FE55744AA Compatible SFP+ 10GBASE-BX40-D BiDi 1330nm-TX/1270nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module For 4G Wireless (Industrial) This picture is about SFP-10G-BX40-I.](https://resource.fs.com/mall/mainImg/60x60/20230616160212mkafk6.jpg)
![NOKIA 3FE55744AA Compatible SFP+ 10GBASE-BX40-D BiDi 1330nm-TX/1270nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module For 4G Wireless (Industrial) This picture is about SFP-10G-BX40-I.](https://resource.fs.com/mall/products/60x60/150058.E.jpeg)
NOKIA 3FE55744AA Compatible SFP+ 10GBASE-BX40-D BiDi 1330nm-TX/1270nm-RX 40km DOM Simplex LC/UPC SMF Optical Transceiver Module For 4G Wireless (Industrial)
#187548
#187548
70,21 € (Incl. VAT)
FS P/N: SFP-10G-BX40-I
4 Sold
2 Reviews
2 Questions
Transceiver Models:
37 in DE Warehouse, Get it by 18 Jun, 2024
23 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
NOKIA 3FE55744AA Compatible 10GBASE-BX SFP+ Transceiver Module (SMF, 1330nm-TX/1270nm-RX, 40km, LC, DOM)
Specifications
NOKIA Compatible
3FE55744AA
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3Gbps
Wavelength
1330nm-TX/1270nm-RX
Max Cable Distance
40km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
1~5dBm
Receiver Sensitivity
<-15dBm
Powerbudget
16dB
Receiver Overload
0.5dBm
Power Consumption
≤1W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE 802.3ae, SFP+ MSA, SFF-8472, SFF-8431, SFF-8432, CPRI, OBSAI
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230614142108mn3mnf.jpg)
Features
Ideal for 4G Fronthaul BIDI Solution
This solution enables 4G base station expansion with 2 times less fiber required using BIDI eCPRI transceivers compared to dual fiber network. Learn more
-40°C to 85°C I-temp
Strict industrial grade reliability tests ensure performance in harsh environments
Low Latency
Market leading ultra-low latency meets the requirements of 4G deployment
TO Hermetic Packaging
Protect from environmental factors such as contaminants and moisture
Providing Stable 4G Wireless Connectivity
Built-in Semtech chip with analog clock-and-data recovery (CDR) design and EML laser deliver long-term reliable operation, saving maintenance costs at remote sites.
Semtech Chip
Stable Transmission
EML Laser
Reliable Network
10Gbps
Wireless CPRI
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230719172437gfal1q.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
1270nm-TX/1330nm-RX
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Questions & Answers
Ask a question
All (2)Matching Transceivers (1)Power Consumption (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
C***e
France
July 01, 2023
This is my second order from Fiberstore, the first was over a year ago. No complaints, no issues, Happy happy!
Verified Purchase
Helpful 0
Comment 0M***s
France
June 15, 2023
Everything showed up exactly how it was discribed and on time. Got a better price than I could anywhere. All in all I am extremely satisfied.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed