FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.

3m (10ft) Generic Compatible 200G QSFP56 to 2 x 100G QSFP56 Active Direct Attach Copper Breakout Cable

#187343
#187343

≤1.5W 27.5mm Twinax PAM4

238,00 € (Incl. VAT)
FS P/N: QSFP-200G-2QAC03
4 Sold
3 Reviews
2 Questions
1 in DE Warehouse, Get it by 07 Jun, 2024
14 in Global Warehouse, Get it by 20 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 200G QSFP56 to 2x 100G QSFP56 DAC Breakout Cable (3-meter, Active, QSFP56 to 2x QSFP56, 30AWG)


The Generic Compatible 200G QSFP56 to 2x 100G QSFP56 Active Direct Attach Copper Cable is a high-speed, cost-effective alternative to fiber optics in 200Gb/s applications. This breakout cable is fully compliant with the SFF-8665 QSFP56 MSA standards.
It provides connectivity between system units with a 200G QSFP56 port on one end and two 100G QSFP56 ports on the other end and is suitable for close-range interconnections within the equipment room of telecom operators or data centers, etc.


Note: The FS P/N is changed from Q-2Q56AC03 to QSFP-200G-2QAC03, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-200G-2QAC03
Vendor Name
FS
Form Factor
QSFP56 to 2x QSFP56
Max Data Rate
200Gbps
Cable Length
3m (10ft)
Wire AWG
30AWG
Minimum Bend Radius
27.5mm
Power Consumption
≤1.5W
Cable Type
Active Twinax
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, SFF-8665, QSFP MSA, SFF-8679, SFF-8636, InfiniBand HDR

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 200-Gigabit link within racks and across adjacent racks.
≤1.5W
Lower Power Consumption
Copper Cable
to Save OPEX
27.5mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Questions & Answers
Ask a question
Customer Reviews
Write a review
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

A***d

United States

September 20, 2023
5.0
Every Modul & Cable working fine without any error.
Thx so much for the fast delivery, great Products & top communication.
You have a new Customer if i need more Tranceiver or Cables. :)
I'm more than happy.
Verified Purchase
Helpful 3
Comment 0

S***r

United States

September 20, 2023
5.0
They have been installed and ware working great! Thank you for your attention to our order and following up with me.
Verified Purchase
Helpful 4
Comment 0

W***e

United States

January 31, 2023
5.0
The cables and optics worked great and really saved our network!
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed