FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

25m (82ft) Generic Compatible 400G QSFP-DD to 8 x 50G SFP56 Active Optical Breakout Cable

#186642
#186642

≤10W 30mm Fiber PAM4

1.925,42 € (Incl. VAT)
FS P/N: QDD-400G-8SAO25
9 Sold
2 Reviews
2 Questions
Pre-order, Ship by 20 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 400G QSFP-DD to 8x 50G SFP56 AOC Breakout Cable (25-meter, QSFP-DD to SFP56)

The 400G QSFP-DD to 8x 50G SFP56 breakout active optical cables operate over multi-mode fibers (MMF). This breakout cable is compliant with QSFP-DD MSA/SFP28 MSA and IEEE 802.3cd Standards. Thin and lightweight AOC cables simplify cable management, enabling an efficient system airflow, which is critical in high-density racks. It is used extensively in cloud and supercomputers due to its low cost, high-value proposition, and increased reliability.


Note: The FS P/N is changed from QDD-8S56AO25 to QDD-400G-8SAO25, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-8SAO25
Vendor Name
FS
Form Factor
QSFP-DD to 8x 50G SFP56
Max Data Rate
425Gbps (8x 53.125GGbps)
Cable Length
25m
Cable Type
OM3
Minimum Bend Radius
30mm
Power Consumption
QSFP-DD <10W, SFP56 <3W
Transmitter Type
VSCEL
Receiver Type
PIN
Modulation Format
PAM4
Wavelength
850nm
Jacket Material
OFNP
BER
2.4E-4
Inbuilt FEC
No
Operating Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP-DD MSA, SFP56 MSA, IEEE 802.3cd
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Tested in Host Devices for Proven Interoperability
Every unit is quality tested in the targeted switch environment to guarantee flawless operations.
Support Real-time Configuration with FS Box
This AOC cable can realize real-time compatibility requirements, and upgrade firmware (part number, serial number, etc.) with FS Box, making it compatible with the upgrade switches.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

D***n

Canada

June 11, 2023
5.0
I love these cables. I bought a bunch of them at all different lengths. They are just perfect for what I need.
Verified Purchase
Helpful 0
Comment 0

D***y

Martinique

June 09, 2023
5.0
I always have an excellent shopping experience at FS. My account manager always replied to me in a good manner and the package arrived with no signs of damage. Worked perfectly on my switches. Will recommend you to my friends in this field.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed