Keystone snap-in modules provide a full range of solution for voice, home networking, home office, audio/video and more. Provides feed-through patching with compatible patch panel or wall plate and contacts two unshielded Cat6 cables to create one longer cable.
![Cat6 Keystone RJ45 Coupler, Unshielded, Female to Female Insert Inline Coupler - Blue (12pcs/Pack) This picture is about 6IMBE-U.](https://resource.fs.com/mall/mainImg/202308101440467tmspe.jpg)
Click to open expanded view
![Cat6 Keystone RJ45 Coupler, Unshielded, Female to Female Insert Inline Coupler - Blue (12pcs/Pack) This picture is about 6IMBE-U.](https://resource.fs.com/mall/mainImg/60x60/202308101440467tmspe.jpg)
![Cat6 Keystone RJ45 Coupler, Unshielded, Female to Female Insert Inline Coupler - Blue (12pcs/Pack) This picture is about 6IMBE-U.](https://resource.fs.com/mall/mainImg/60x60/20230812110103snp6dr.jpg)
![Cat6 Keystone RJ45 Coupler, Unshielded, Female to Female Insert Inline Coupler - Blue (12pcs/Pack) This picture is about 6IMBE-U.](https://resource.fs.com/mall/mainImg/60x60/20230812110057jh1qax.jpg)
![Cat6 Keystone RJ45 Coupler, Unshielded, Female to Female Insert Inline Coupler - Blue (12pcs/Pack) This picture is about 6IMBE-U.](https://resource.fs.com/mall/mainImg/60x60/20230812110102yjcbsf.jpg)
![Cat6 Keystone RJ45 Coupler, Unshielded, Female to Female Insert Inline Coupler - Blue (12pcs/Pack) This picture is about 6IMBE-U.](https://resource.fs.com/mall/mainImg/60x60/20230812110059musaua.jpg)
![Cat6 Keystone RJ45 Coupler, Unshielded, Female to Female Insert Inline Coupler - Blue (12pcs/Pack) This picture is about 6IMBE-U.](https://resource.fs.com/mall/mainImg/60x60/20230812110100y04v4j.jpg)
Cat6 Keystone RJ45 Coupler, Unshielded, Female to Female Insert Inline Coupler - Blue (12pcs/Pack)
#185876
#185876
23,80 € (Incl. VAT)
FS P/N: 6IMBE-U
193 Sold
6 Reviews
0 Question
60 in Transit, Get it by 05 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
Cat6 RJ45 (8P8C) Coupler Keystone Insert Module, UTP
Specifications
Product Type
Cat6 Coupler Module
Color
Blue
Termination Style
Coupler
Connector
RJ45 Female
Conductor Gauges Supported
22-32 AWG Cable
Wiring Scheme
T568A/T568B
Application
Unshielded
Dimensions (HxWxD)
0.63"x0.57"x1.26" (16x14.5x32mm)
Data Rate Support
1000Base-T
Operating Temperature
-10°C to 65°C (-14°F to 149°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Ensures Long Life in Demanding Applications
Gold-Plated offers maximum corrosion resistance
Meets EIA/TIA Cat6
Module is factory tested
Extend the length of Cat6 patch cords
![](https://resource.fs.com/mall/fs_scene_images/202307271155031nyvts.jpg)
Ideal for Homes and Commercial Offices
![](https://resource.fs.com/mall/fs_scene_images/202307271155404wy8po.jpg)
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
5
1
0
0
0
R***s
United States
October 17, 2023
They help me contact my unshielded Cat6 cables to create one longer cable. It brought me great convenience, fantastic!
Verified Purchase
Helpful 2
Comment 0K***a
Canada
October 13, 2023
Your customer service has been simply the best from the beginning! It has been such a pleasure working with you to resolve this issue. Thank you so much for your patience.
Verified Purchase
Helpful 2
Comment 0R***s
United States
October 09, 2023
The function to extend the length of two patch cables makes it the ideal choice for networking, great!!
Verified Purchase
Helpful 1
Comment 0See all reviews
Recently Viewed