Keystone snap-in modules provide a full range of solution for voice, home networking, home office, audio/video and more. Provides feed-through patching with compatible patch panel or wall plate and contacts two unshielded Cat6 cables to create one longer cable.
Click to open expanded view
Cat6 Keystone RJ45 Coupler, Unshielded, Female to Female Insert Inline Coupler - Gray (12pcs/Pack)
#185875
#185875
23,80 € (Incl. VAT)
FS P/N: 6IMGY-U
50 Sold
6 Reviews
0 Question
57 in Global Warehouse, Get it by 24 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
Cat6 RJ45 (8P8C) Coupler Keystone Insert Module, UTP
Specifications
Product Type
Cat6 Coupler Module
Color
Gray
Termination Style
Coupler
Connector
RJ45 Female
Conductor Gauges Supported
22-32 AWG Cable
Wiring Scheme
T568A/T568B
Application
Unshielded
Dimensions (HxWxD)
0.63"x0.57"x1.26" (16x14.5x32mm)
Data Rate Support
1000Base-T
Operating Temperature
-10°C to 65°C (-14°F to 149°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Ensures Long Life in Demanding Applications
Gold-Plated offers maximum corrosion resistance
Meets EIA/TIA Cat6
Module is factory tested
Extend the length of Cat6 patch cords
Ideal for Homes and Commercial Offices
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
5
1
0
0
0
R***s
United States
October 17, 2023
They help me contact my unshielded Cat6 cables to create one longer cable. It brought me great convenience, fantastic!
Verified Purchase
Helpful 2
Comment 0K***a
Canada
October 13, 2023
Your customer service has been simply the best from the beginning! It has been such a pleasure working with you to resolve this issue. Thank you so much for your patience.
Verified Purchase
Helpful 2
Comment 0R***s
United States
October 09, 2023
The function to extend the length of two patch cables makes it the ideal choice for networking, great!!
Verified Purchase
Helpful 1
Comment 0See all reviews
Recently Viewed