This Ericsson Compatible SFP28 transceiver provides 25GBase-DWDM throughput up to 10km over single mode fiber (SMF) using a wavelength of 1535.82nm via an LC duplex connector. With these features, this easy to install, hot swappable transceiver provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.
Click to open expanded view
Ericsson C52 Compatible SFP28 25G DWDM 1535.82nm 100GHz 10km DOM Duplex LC/UPC SMF Optical Transceiver Module For 5G Wireless (Industrial)
#185281
#185281
950,81 € (Incl. VAT)
FS P/N: DC52-25GS28-10-I
8 Sold
2 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 27 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
Ericsson Compatible 25G DWDM SFP28 100GHz Optical Transceiver Module for Data Center and Telecom (SMF, 1535.82nm, 10km, LC, DOM)
Specifications
Part Number
DC52-25GS28-10-I
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1535.82nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
APD
TX Power
0~5dBm
Receiver Sensitivity
<-14dBm
Powerbudget
14dB
Receiver Overload
-5dBm
Power Consumption
≤2W
Extinction Ratio
>6dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
CDR (Clock and Data Recovery)
TX and RX
FEC Function
Not Supported
Protocols
SFF-8431, SFF-8472, RoHS
Warranty
5 Years
Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤ 10km
Attenuator
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Ideal for 4G/5G Converged Fronthaul Active WDM Solution
This solution enables 5G migration leveraging existing 4G networks by using one single fiber converging multi-station service. Learn more
-40°C to 85°C I-temp
Strict industrial grade reliability tests ensure performance in harsh environments
Low Latency
Market leading ultra-low latency meets the requirements of 5G deployment
TO Hermetic Packaging
Protect from environmental factors such as contaminants and moisture
Providing Stable 5G Wireless Connectivity
Built-in Macom chip with analog clock-and-data recovery (CDR) design and EML laser deliver long-term reliable operation, saving maintenance costs at remote sites.
Macom Chip
Stable Transmission
EML Laser
Reliable Network
25Gbps
Wireless CPRI and eCPRI
Tested in Host Devices for Proven Interoperability
Every unit is tested to ensure flawless operations on the targeted switches for data centers, and standardized interfaces ensuring full interoperability with major telecom equipment makers.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipment and strict adherence to GR-468 standards to ensure you get high quality and reliable industrial optics.
Optical Spectrum Test
1535.82nm
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Questions & Answers
Ask a question
All (2)Maximum Distance (1)Operating Temperature (1)
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
N***h
France
June 12, 2023
Easy to find the things I need on your web site and then to make an order
Verified Purchase
Helpful 0
Comment 0L***s
France
June 04, 2023
Awesome! Website was fast and easy to browse.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed