The Ericsson compatible SFP28 transceiver provides 25GBase-LR throughput up to 2km over single mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. Featuring low power consumption, and high speed, this 25G transceiver is ideal for 25G Ethernet, data center, and 5G Wireless Network, suitable for both outdoor and indoor deployments. Each SFP28 transceiver module is individually tested in targeted switch, it is fully compliant with the SFP28 MSA standard.
Click to open expanded view
Ericsson RDH10275/2 Compatible SFP28 25GBASE-LR 1310nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module For 5G Wireless (Industrial)
Hot #185120
Hot #185120
70,21 € (Incl. VAT)
FS P/N: SFP-25GLRL-31-I
55 Sold
2 Reviews
3 Questions
Transceiver Models:
82 in DE Warehouse, Get it by 18 Jun, 2024
185 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Ericsson RDH10275/2 Compatible 25GBASE-LR SFP28 Industrial Optical Transceiver Module for Data Center and Telecom (SMF, 1310nm, 2km, LC, DOM)
Specifications
Ericsson Compatible
RDH10275/2
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB 1310nm
Receiver Type
PIN
TX Power
-7-2.5dBm
Receiver Sensitivity
<-12dBm
Powerbudget
5dB
Receiver Overload
2dBm
Power Consumption
≤1.2W
Extinction Ratio
3dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
CDR
TX & RX Built-in CDR
FEC Function
Not Support
Protocols
SFP28 MSA, SFF-8472
Warranty
5 Years
Core Size
G.652
Packaging Technology
BOX Packaging
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Leading Performance and Quality for 25G
Built-in Semtech Chip, the SFP28 25G transceiver offers high-speed, and low-power in 25G links. Equipped with individually designed BOX packaging.
Semtech Chip
Stable Transmission
≤ 1.2W
Low Power Consumption
BOX Packaging
Great Airtightness
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Questions & Answers
Ask a question
All (3)Matching Cables (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
A***n
France
June 21, 2023
These allowed me to have transmitt and receive over a single fiber. Just plug and play.
Verified Purchase
Helpful 0
Comment 0P***d
France
June 07, 2023
Just plugged into a tranciever and got connection .very excellent quality and moneys worth
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed