FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 1.
This picture is about 2.
This picture is about 3.
This picture is about 4.
This picture is about 5.

Customized XGS-PON&GPON Combo OLT SFP+ 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX Class C+ 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial)

#184332
#184332

Semtech EML <3W SC/UPC

343,91 € (Incl. VAT)
FS P/N: XSG-SFP-C+L-I
3 Sold
0 Review
0 Question
Compatible Brands:
NOKIA
Device Number:
Pre-order, Ship by 20 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

10G-TX/10G (2.5G)-RX & 2.5G-TX/1.25G-RX XGS-PON&GPON Combo OLT Class C+ Transceiver Module (SMF, 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX, 20km, SC/UPC, Industrial, DDM)

The 10G-TX/10G (2.5G)-RX & 2.5G-TX/1.25G-RX transceiver module is specifically designed for 10-Gigabit-capable Symmetric Passive Optical Network (XGSPON&GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGSPON Combo OLT Small Form-Factor Pluggable Plus (SFP+) transceiver provides a symmetric 9.953Gbps, 2.488Gbps & 1.244Gbps upstream and 9.953Gbps & 2.488Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with ITU-TG.9807.1 and SFP+ MSA.

Specifications
Part Number
XSG-SFP-C+L-I
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelength
1577nm-TX/1270nm-RX
1490nm-TX/1310nm-RX
Data Rate
9.953G-TX/9.953G&2.488G-RX
2.488G-TX/1.244G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
EML+DFB
Receiver Type
APD
Tx Power
5~8dBm (9.953G)
3~7dBm (2.488G)
Rx Power
-29~-8dBm (9.953G)
-30.5~-10dBm (2.488G)
-32~-12dBm (1.244G)
Class
C+
Number of Pins
22PIN
Receiver Overload
-8dBm (9.953G)
-10dBm (2.488G)
-12dBm (1.244G)
Receiver Sensitivity
-29dBm (9.953G)
-30.5dBm (2.488G)
-32dBm (1.244G)
Power Consumption
<3W
Extinction Ratio
8.2dB
Application
FTTH, FTTC, FTTB, XGS-PON Access network, XG-PON Access network, GPON Access network
Protocols
ITU-T G.984.5 (2014)
Amd.2 (10/2020) GPON/XGS-PON
OPL Class C+
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
-40~85°C
https://resource.fs.com/mall/Custom+Products+Tailored+to+Your+Needs%0Ackfinder/ftp_images/product/20191216152208_830.png
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed