The armored industrial cable features strong tensile strength, strong pressure and rodents resistance, and good flexibility characteristics. Besides, it is bending resistant, oil-resistant, and wear-resistant, which has 3-5 years of service life under long-term outdoor exposure or rain. Therefore, the armored industrial cable is ideal for indoor and outdoor applications, such as connecting the networks of two buildings through the use of an underground conduit or direct buried.
Click to open expanded view
20m (66ft) SC APC to SC APC Simplex OS2 Single Mode Industrial Armored TPU Fiber Optic Patch Cable
SC APC to SC APC Simplex OS2 Single Mode Harsh Environment Armored Industrial Fiber Optic Patch Cable
Connecting the networks of two buildings through an underground conduit or direct burial.
20/10D Min. Bend Radius
The G.657.A2 fiber allows tighter cable bends for routing.
200-600N Tensile Strength
The pull-resistant cable prolongs the service life.
3000N Crush Strength
Great pressure resistance avoids destruction by external force.
Ideal for harsh situations such as roads & snowfields & industrial fields & construction sites.
Fiber Count | Simplex / 1 Fiber | Simplex / 1 Fiber | Simplex / 1 Fiber |
Fiber Grade | G.657.A2 | G.657.A1 | G.657.A1 |
Jacket | TPU | PVC | PVC |
Cable Diameter | 3.0mm | 3.0mm | 2.0mm |
Insertion Loss | ≤0.3dB | ≤0.3dB | ≤0.3dB |
Min. Bend Radius (Fiber Cable) | 20/10D (Dynamic/Static) | 10/5D (Dynamic/Static) | 10/5D (Dynamic/Static) |
Operating Temperature | -40 to 80°C (-40 to 176℉) | -25 to 70°C (-13 to 158℉) | -20 to 70°C (-4 to 158℉) |
Application | Outdoor, Harsh Environment | Indoor, Hazardous Areas | Indoor, General Building |
B***u
Canada
D***s
United States
I use them in extreme conditions (heavy snow and -30c), no issues what so ever.
Recommended.
L***r
Germany