Easy to install and identify, multi-purpose label is widely used in telecommunication rooms, storage logistics, data communication, the electric industry, office, home, etc. Print clearly is fluent, quality time is long. Besides, the labels have excellent abrasion and smudge resistance, saving costs for dynamic management and administration systems.
Click to open expanded view
Multi-Purpose Labels, 1000 Lbls, (2"x4") 50.8mm x 101.6mm, White
#181889
#181889
82,11 € (Incl. VAT)
FS P/N: L200W400LPWH
7 Sold
6 Reviews
1 Question
Label Size:
Models:
9 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
30-Day Returns
30-Day Exchange
Multi-Purpose Labels, 1000 Lbls, (2"x4") 50.8mm x101.6mm, White
Specifications
Shape
Rectangle
Package
1 Roll (1000Labels/Roll)
Weight
1kg
Dimensions (WxL)
2"x4" (50.8x101.6mm)
Material
PET
Color
White
Operating Temperature
-20℃ to 60℃ (-4 to 140℉)
Printer Compatibility
Postek TX/I/GX/G/E/Ei Series
Compliance
RoHS
Standard
TIA/EIA-606-A
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Designed for Z201 Ribbon & Various Label Printers
The multi-purpose label is suitable for Z201 ribbon&Postek printer TX/I/GX/G/E/C168/Q8 series.
Machine Die-cut
Uniform Size, Flat and Smooth
Pre-cut Self-laminating Vinyl Labels
Crisp, Clear, and Easily Identifiable
Strong Endurance
The label is resistant to scratches, water, oil and stains.
Ideal for Various Environments
The label is suitable for various scenes such as storage logistics, data center, office, home, etc.
Storage Logistics
Data Communication
Office
Home
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
6
0
0
0
0
D***s
Australia
August 25, 2023
Delivery was prompt. I can definitely recommend this supplier.
Verified Purchase
Helpful 5
Comment 0R***l
Belarus
August 25, 2023
Delivery was prompt. I can definitely recommend this supplier.
Verified Purchase
Helpful 5
Comment 0А***в
Russian Federation
August 25, 2023
Delivery was prompt. I can definitely recommend this supplier.
Verified Purchase
Helpful 5
Comment 0See all reviews
Resources
Recently Viewed