The Generic compatible SFP112 to SFP112 Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. The cable complies with CMIS Rev5.0, SFF-8024 standards, hot-pluggable SFP112 and SFP-DD MSA. It also offers low insertion loss and ultra-low crosstalk, enhancing performance. This cable provides an economical way to establish 100G links between SFP12-100G ports of switches within racks and adjacent racks.
Click to open expanded view
2.5m (8ft) Generic Compatible 100G SFP112 Passive Direct Attach Copper Twinax Cable
#179406
#179406
82,11 € (Incl. VAT)
FS P/N: S112-PC025
17 Sold
6 Reviews
0 Question
Length:
Pre-order, Ship by 15 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 100G SFP112 Passive DAC Cable (2.5-meter, Passive, SFP112 to SFP112, 26AWG)
Specifications
Part Number
S112-PC025
Vendor Name
FS
Connector Type
SFP112 to SFP112
Max Data Rate
100Gbps
Minimum Bend Radius
25mm
Wire AWG
26AWG
Cable Length
2.5m (8ft)
Jacket Material
PVC (OFNR)
Cable Type
Passive Twinax
Compatible
Generic
Power Consumption
<0.15W
Power Supply
3.3V
Temperature
0 to 70°C (32 to 158°F)
Application
100G Ethernet
Modulation Technology
PAM4
Protocol
CMIS Rev5.0, SFF-8024
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
5
1
0
0
0
J***n
Australia
November 30, 2023
Everything works perfectly, shipping was done quickly and professionally, will keep you guys in mind for future orders.
Verified Purchase
Helpful 0
Comment 0N***s
United Kingdom
October 05, 2023
Everthing works well. It's durable, flexible, and easy to handle.
Verified Purchase
Helpful 0
Comment 0E***d
United States
September 20, 2023
The cable I purchased worked flawlessly, providing a stable and secure connection.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed