2.5GBASE-T compatible SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on switches. Featuring low power consumption and high speed, the 2.5G SFP transceiver is ideal for enterprise networking for LAN applications and different other networking places using cooper connections.
Click to open expanded view
Customized SFP 2.5GBASE-T Copper 100m RJ-45 Transceiver Module (Industrial)
#176941
#176941
70,21 € (Incl. VAT)
FS P/N: SFP-2.5G-T-I
108 Sold
2 Reviews
0 Question
Compatible Brands:
Generic
Device Number:
43 in DE Warehouse, Get it by 10 Jun, 2024
165 in Global Warehouse, Get it by 21 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
5-Year Warranty
2.5GBASE-T SFP Transceiver Module (Copper, 100m, Industrial, RJ-45)
Specifications
Part Number
SFP-2.5G-T-I
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.5Gbps
Max Cable Distance
100m
Media
Cat 5e
Connector
RJ-45
Power Consumption
< 1.5W
DDM/DOM
Not Supported
Temperature Range
-40 to 85°C (-40 to 185°F)
Application
2.5 Gigabit Ethernet over Cat 5e cable
Protocols
SFP MSA Compliant, IEEE STD 802.3
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
1490nm-TX/1550nm-RX
Eye Pattern Test
Mask Margin >20%
Temperature Test
-40 to 85°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
B***y
United States
June 06, 2023
I connected the module to a NETGEAR MS510TX, with the other side on a Cisco C9500-48Y4C that supports 2.5GBE. With no additional configuration, both sides auto-negotiated at 2.5G.
Verified Purchase
Helpful 0
Comment 0S***t
Germany
March 10, 2023
Just plug in and go. Established 2.5G link on RJ45 right away. using Cat6 cable.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed