2.5GBASE-T compatible SFP transceiver supports up to 100m link lengths over a copper connection via a RJ-45 connector. Each SFP transceiver module is individually tested to be used on switches. Featuring low power consumption and high speed, the 2.5G SFP transceiver is ideal for enterprise networking for LAN applications and different other networking places using cooper connections.
Click to open expanded view
NETGEAR Compatible SFP 2.5GBASE-T Copper 100m RJ-45 Industrial Transceiver Module (LOS)
#176317
#176317
70,21 € (Incl. VAT)
FS P/N: SFP-2.5G-T-I
24 Sold
2 Reviews
3 Questions
35 in DE Warehouse, Get it by 06 Jun, 2024
165 in Global Warehouse, Get it by 20 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
NETGEAR Compatible 2.5GBASE-T SFP Transceiver Module (Copper, 100m, Industrial, RJ-45)
Specifications
Part Number
SFP-2.5G-T-I
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.5Gbps
Max Cable Distance
100m
Media
Cat 5a
Connector
RJ-45
Power Consumption
< 1.5W
DDM/DOM
Not Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Application
2.5 Gigabit Ethernet over Cat 5a cable
Protocols
SFP MSA Compliant, IEEE STD 802.3
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
2.5G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for 2.5Gigabit Ethernet applications.
Questions & Answers
Ask a question
All (3)Unanswered Question (1)
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
B***y
United States
June 06, 2023
I connected the module to a NETGEAR MS510TX, with the other side on a Cisco C9500-48Y4C that supports 2.5GBE. With no additional configuration, both sides auto-negotiated at 2.5G.
Verified Purchase
Helpful 0
Comment 0S***t
Germany
March 10, 2023
Just plug in and go. Established 2.5G link on RJ45 right away. using Cat6 cable.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed