Brocade compatible SFP+ transceiver supports up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8472 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application up to 16G.
![Brocade C21 Compatible SFP+ 16G Fibre Channel DWDM 1560.61nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about DWC21-16GSFP-40.](https://resource.fs.com/mall/mainImg/20230209150418v8tyu8.jpg)
Click to open expanded view
![Brocade C21 Compatible SFP+ 16G Fibre Channel DWDM 1560.61nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about DWC21-16GSFP-40.](https://resource.fs.com/mall/mainImg/60x60/20230209150418v8tyu8.jpg)
![Brocade C21 Compatible SFP+ 16G Fibre Channel DWDM 1560.61nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about DWC21-16GSFP-40.](https://resource.fs.com/mall/mainImg/60x60/20230209150418x5rqab.jpg)
![Brocade C21 Compatible SFP+ 16G Fibre Channel DWDM 1560.61nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about DWC21-16GSFP-40.](https://resource.fs.com/mall/mainImg/60x60/20230209144511ifoyrt.jpg)
![Brocade C21 Compatible SFP+ 16G Fibre Channel DWDM 1560.61nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about DWC21-16GSFP-40.](https://resource.fs.com/mall/mainImg/60x60/20230209150418hprkmo.jpg)
![Brocade C21 Compatible SFP+ 16G Fibre Channel DWDM 1560.61nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about DWC21-16GSFP-40.](https://resource.fs.com/mall/mainImg/60x60/20230209144511xyhcc6.jpg)
Brocade C21 Compatible SFP+ 16G Fibre Channel DWDM 1560.61nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module
#175956
#175956
486,71 € (Incl. VAT)
FS P/N: DWC21-16GSFP-40
2 Sold
2 Reviews
0 Question
Wavelength:
Pre-order, Ship by 08 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade Compatible 16G Fiber Channel DWDM SFP+ Transceiver Module (SMF, 1560.61nm, 40km, LC, DOM)
Specifications
Part Number
DWC21-16GSFP-40
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
14.025Gbps
Wavelength
1560.61nm
Max Cable Distance
100km
Connector
Duplex LC
Media
SMF
Transmitter Type
DWDM EML
Receiver Type
PIN
TX Power
0-5dBm
Receiver Sensitivity
<-19dBm
Powerbudget
19dB
Receiver Overload
0.5dBm
Power Consumption
≤1.75W
Extinction Ratio
>8.2dB
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8431, SFF-8472, IEEE 802.3ae, SFP+ MSA Compliant
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230215155200vcfs1v.jpg)
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
N***t
Martinique
June 02, 2023
Amazing Product for Amazing Value.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed