FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QDD-400G-2QAC03.
This picture is about QDD-400G-2QAC03.
This picture is about QDD-400G-2QAC03.
This picture is about QDD-400G-2QAC03.
This picture is about QDD-400G-2QAC03.
This picture is about QDD-400G-2QAC03.
This picture is about QDD-400G-2QAC03.
This picture is about QDD-400G-2QAC03.
This picture is about QDD-400G-2QAC03.
This picture is about QDD-400G-2QAC03.

3m (10ft) Generic Compatible 400G QSFP-DD to 2 x 200G QSFP56 Active Direct Attach Copper Breakout Cable

#173225
#173225

≤3W 70mm Twinax PAM4

522,41 € (Incl. VAT)
FS P/N: QDD-400G-2QAC03
8 Sold
2 Reviews
5 Questions
Pre-order, Ship by 09 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

400G QSFP-DD to 2x 200G QSFP56 Active Direct Attach Copper Breakout Cable (3-meter, Active, QSFP-DD to 2x QSFP56, 30AWG)

The Generic compatible cable assembly is designed to meet the high density requirements of standard and combo connector configurations. QSFP-DD pluggable solutions enable 400G transmission. It is fully compliant with QSFP-DD MSA, SFF-8636 and SFF-8679 standards.

QSFP-DD to 2x QSFP56 cable assemblies are high performance, high bandwidth and cost effective interconnect solutions that support 400G standard applications with different data rates.


Note: The FS P/N is changed from QDD-2Q56AC03 to QDD-400G-2QAC03, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-2QAC03
Vendor Name
FS
Form Factor
QSFP-DD to 2x QSFP56
Max Data Rate
400Gbps
Media
Copper
Cable Type
Active
Cable Length
3m (10ft)
Wire AWG
30AWG
Minimum Bend Radius
70mm
Power Consumption
≤3W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP-DD MSA, SFF-8636, SFF-8679
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
400G with NIC
View products
400G to 400G
View products
400G with Server
View products
400G to 2x200G
View products

Features

Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 400-Gigabit link within racks and across adjacent racks.
≤3W
Lower Power Consumption
Copper Cable
to Save OPEX
70mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Cable Type
Active Direct Attach Copper
Passive Direct Attach Copper
Active Optical Cable
Max Data Rate
400Gbps
400Gbps
425Gbps
Connector Type
QSFP-DD to QSFP56
QSFP-DD to QSFP56
QSFP-DD to QSFP56
Power Consumption
≤3W
≤0.5W
≤11W
Cable Length
1-7m (3-23ft)
0.5-3m (2-10ft)
1-30m(3-98ft)
Wire AWG
26-30AWG
28-30AWG
/
Minimum Bend Radius
70-92mm
33.5-39.5mm
30mm
Media
Copper
Copper
OM3
Jacket Material
PVC (OFNR)
PVC (OFNR)
LSZH
Specifications

400G QSFP-DD to 2x 200G QSFP56 Active Direct Attach Copper Breakout Cable (3-meter, Active, QSFP-DD to 2x QSFP56, 30AWG)

The Generic compatible cable assembly is designed to meet the high density requirements of standard and combo connector configurations. QSFP-DD pluggable solutions enable 400G transmission. It is fully compliant with QSFP-DD MSA, SFF-8636 and SFF-8679 standards.

QSFP-DD to 2x QSFP56 cable assemblies are high performance, high bandwidth and cost effective interconnect solutions that support 400G standard applications with different data rates.


Note: The FS P/N is changed from QDD-2Q56AC03 to QDD-400G-2QAC03, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-2QAC03
Vendor Name
FS
Form Factor
QSFP-DD to 2x QSFP56
Max Data Rate
400Gbps
Media
Copper
Cable Type
Active
Cable Length
3m (10ft)
Wire AWG
30AWG
Minimum Bend Radius
70mm
Power Consumption
≤3W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP-DD MSA, SFF-8636, SFF-8679
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
400G with NIC
View products
400G to 400G
View products
400G with Server
View products
400G to 2x200G
View products
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 400-Gigabit link within racks and across adjacent racks.
≤3W
Lower Power Consumption
Copper Cable
to Save OPEX
70mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Cable Type
Active Direct Attach Copper
Passive Direct Attach Copper
Active Optical Cable
Max Data Rate
400Gbps
400Gbps
425Gbps
Connector Type
QSFP-DD to QSFP56
QSFP-DD to QSFP56
QSFP-DD to QSFP56
Power Consumption
≤3W
≤0.5W
≤11W
Cable Length
1-7m (3-23ft)
0.5-3m (2-10ft)
1-30m(3-98ft)
Wire AWG
26-30AWG
28-30AWG
/
Minimum Bend Radius
70-92mm
33.5-39.5mm
30mm
Media
Copper
Copper
OM3
Jacket Material
PVC (OFNR)
PVC (OFNR)
LSZH

Questions & Answers

Customer Reviews

Resources

522,41 € (Incl. VAT)

Pre-order