FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

3m (10ft) FS For Mellanox Compatible 400G QSFP-DD Active Direct Attach Copper Twinax Cable

#173053
#173053

≤2.5W 70mm Twinax PAM4

522,41 € (Incl. VAT)
FS P/N: QDD-400G-AC03
8 Sold
2 Reviews
0 Question
Pre-order, Ship by 19 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

FS For Mellanox Compatible 400G QSFP-DD DAC Twinax Cable (3-meter, Active, QSFP-DD to QSFP-DD, 30AWG)

The FS For Mellanox Compatible QSFP-DD Direct Attach Cable operates over active copper, which requires no additional power to ensure quality connectivity. This DAC is compliant with IEEE802.3cd and SFF-8636 MSA standards. It is suitable for cost effective close range interconnections within equipment room of telecom operators or data centers, interconnecting LAN or SAN applications with speeds up to 400G.


Note: The FS P/N is changed from QDD-AC03 to QDD-400G-AC03, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-AC03
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
425Gbps
Media
Copper
Cable Type
Active Twinax
Cable Length
3m (10ft)
Wire AWG
30AWG
Minimum Bend Radius
70mm
Power Consumption
≤2.5W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP-DD MSA, SFF-8636
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offers a cost-effective way to establish a 400-Gigabit link between QSFP-DD-400G ports within racks and across adjacent racks.
≤2.5W
Lower Power Consumption
Copper Cable
to Save OPEX
70mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

D***y

Martinique

July 01, 2023
5.0
work as described.
Verified Purchase
Helpful 0
Comment 0

F***o

United Kindom

June 20, 2023
5.0
For the price and what the name brand ones cost you cannot pass these up. Work great and price is amazing.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed