The 50G SFP56 Active Optical Cables are direct-attach fiber assemblies with SFP56 connectors. They are suitable for very short distances and offer a cost-effective way to connect within racks and across adjacent racks. The module is a Single-Channel, Pluggable, Fiber-Optic SFP56 for 50 Gigabit Ethernet and Infiniband EDR Applications.
Click to open expanded view
3m (10ft) Generic Compatible 50G SFP56 Active Optical Cable
#170116
#170116
560,49 € (Incl. VAT)
FS P/N: S56-AO03
4 Sold
2 Reviews
5 Questions
Pre-order, Ship by 16 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
3m(10ft) Generic Compatible 50G SFP56 Active Optical Cable
Specifications
Part Number
S56-AO03
Vendor Name
FS
Form Factor
SFP56
Max Data Rate
50Gbps
Cable Type
Optical Cable
Max Cable Distance
Up to 50m
Cable Length
1m (3ft)
Minimum Bend Radius
60mm
Power Consumption
≤2W
Jacket Material
OFNP
Receiver Type
PIN
Transmitter Type
VSCEL
FEC Function
Support Pre-FEC
CDR
TX+RX
Modulation Format
PAM4
Temperature
0 to 70°C (32 to 158°F)
Protocol
IEEE 802.3cd
SFP56 MSA
SFP56 MSA
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
50G Connectivity for Data Center
Featured with 2W low-power, high-density and high-speed, the SFP56 transceiver offers a popular way to help you quickly ramp up to 50G transmission.
Tested in Host Devices for Proven Interoperability
Cable Type | Active Optical Cable | Active Direct Attach Copper | Passive Direct Attach Copper |
Max Data Rate | 50Gbps | 50Gbps | 50Gbps |
Connector Type | SFP56 to SFP56 | SFP56 to SFP56 | SFP56 to SFP56 |
Power Consumption | ≤2W | ≤0.5W | ≤0.1W |
Cable Length | 1-50m (3ft-164f) | 1-7m (3ft-23ft) | 1-3m (3ft-10ft) |
Wire AWG | / | 26-30AWG | 26-30AWG |
Minimun Bend Radius | 60mm | 22.5-28mm | 41-51mm |
Media | Optic Fiber | Copper | Copper |
Jacket Material | OFNP | PVC | PVC |
Questions & Answers
Ask a question
All (5)Cable Length (1)Connection (1)HW Series (1)Other Compatibility (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
M***a
United States
December 27, 2022
We order some of your products, mainly AOC cables, for use in our Laboratory. These are working fine, and we like the AOC cables very much for a quick connection and the compatibility they offer often means no need to look for a specific brand.
Verified Purchase
Helpful 2
Comment 0А***н
Ukraine
December 27, 2022
Great cable and quality. Worked prefect first try on FS.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed