The G Series printer is designed to provide industrial strength thermal printing in a small footprint. POSTEK G2000/G3000/G6000 barcode label printers represent a new generation of printing equipment featuring high performance capability with multiple functions. This printer stands out with its new and cutting edge technologies. Carefully designed, the G Series Industrial model is rugged, durable and can be easily operated and maintained. The 32-bit embedded ARM CPU and high-tech system platform delivers the highest quality possible.
Click to open expanded view
Postek G3000 Semi-Industrial Label Printer with HEAT™, 300dpi, 6ips Print Speed
Postek G3000 Semi-Industrial Label Printer with HEAT™, 300dpi, 6ips Print Speed
16MB SDRAM
including liner
Transmissive (Two positions)
(205x259x354mm)
Features
printhead that applies heat to the surface being marked.
for printing thermal paper.
suitable for coated paper, PET,ect.
Thermal Label
Washing Water Mark
Product Label
Asian Silver Self-adhesive Label
Express Electronic Bill
Medical Wristband
Printing Resolution | 300dpi | 203dpi | 600dpi |
Max Printing Speed | 6ips | 6ips | 4ips |
Max Printing Width | 106mm | 108mm | 105.6mm |
Max Printing Length | 4000mm | 8000mm | 1016mm |
Printing Mode | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer |
Media Thickness | 0.08-0.2mm including line | 0.08-0.2mm including line | 0.08-0.2mm including line |
Media Width | 25-112mm | 25-112mm | 25-112mm |
Ribbon Width | 110mm | 110mm | 110mm |
Ribbon Length | 300m | 300m | 300m |
Power Input Rating | AC 100-240V, 50-60Hz | AC 100-240V, 50-60Hz | AC 100-240V, 50-60Hz |
Power Out Rating | DC 24V, 4.0A | DC 24V, 4.0A | DC 24V, 4.0A |
Videos
Postek G3000 Semi-Industrial Label Printer with HEAT™, 300dpi, 6ips Print Speed
The G Series printer is designed to provide industrial strength thermal printing in a small footprint. POSTEK G2000/G3000/G6000 barcode label printers represent a new generation of printing equipment featuring high performance capability with multiple functions. This printer stands out with its new and cutting edge technologies. Carefully designed, the G Series Industrial model is rugged, durable and can be easily operated and maintained. The 32-bit embedded ARM CPU and high-tech system platform delivers the highest quality possible.
16MB SDRAM
including liner
Transmissive (Two positions)
(205x259x354mm)
printhead that applies heat to the surface being marked.
for printing thermal paper.
suitable for coated paper, PET,ect.
Thermal Label
Washing Water Mark
Product Label
Asian Silver Self-adhesive Label
Express Electronic Bill
Medical Wristband
Printing Resolution | 300dpi | 203dpi | 600dpi |
Max Printing Speed | 6ips | 6ips | 4ips |
Max Printing Width | 106mm | 108mm | 105.6mm |
Max Printing Length | 4000mm | 8000mm | 1016mm |
Printing Mode | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer | Direct Thermal/Thermal Transfer |
Media Thickness | 0.08-0.2mm including line | 0.08-0.2mm including line | 0.08-0.2mm including line |
Media Width | 25-112mm | 25-112mm | 25-112mm |
Ribbon Width | 110mm | 110mm | 110mm |
Ribbon Length | 300m | 300m | 300m |
Power Input Rating | AC 100-240V, 50-60Hz | AC 100-240V, 50-60Hz | AC 100-240V, 50-60Hz |
Power Out Rating | DC 24V, 4.0A | DC 24V, 4.0A | DC 24V, 4.0A |
Questions & Answers
Customer Reviews
Resources
950,81 € (Incl. VAT)