Generic compatible SFP+ transceiver supports up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8472 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application up to 16G.
![Generic Compatible SFP+ 16G Fibre Channel CWDM 1530nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about CW53-16GSFP-40.](https://resource.fs.com/mall/mainImg/202212302127507xsk7d.jpg)
Click to open expanded view
![Generic Compatible SFP+ 16G Fibre Channel CWDM 1530nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about CW53-16GSFP-40.](https://resource.fs.com/mall/mainImg/60x60/202212302127507xsk7d.jpg)
![Generic Compatible SFP+ 16G Fibre Channel CWDM 1530nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about CW53-16GSFP-40.](https://resource.fs.com/mall/mainImg/60x60/20221230212812myvrvs.jpg)
![Generic Compatible SFP+ 16G Fibre Channel CWDM 1530nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about CW53-16GSFP-40.](https://resource.fs.com/mall/mainImg/60x60/20221230212801aeazqb.jpg)
![Generic Compatible SFP+ 16G Fibre Channel CWDM 1530nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about CW53-16GSFP-40.](https://resource.fs.com/mall/mainImg/60x60/20221230212807dqrdua.jpg)
![Generic Compatible SFP+ 16G Fibre Channel CWDM 1530nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about CW53-16GSFP-40.](https://resource.fs.com/mall/mainImg/60x60/20221230212816loch47.jpg)
Generic Compatible SFP+ 16G Fibre Channel CWDM 1530nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module
#169011
#169011
617,61 € (Incl. VAT)
FS P/N: CW53-16GSFP-40
2 Sold
0 Review
2 Questions
Pre-order, Ship by 08 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 16G Fiber Channel CWDM SFP+ Transceiver Module (SMF, 1470-1610nm, 40km, LC, DOM)
Specifications
Part Number
CW53-16GSFP-40
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
14.025Gbps
Wavelength
1530nm
Max Cable Distance
40km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
0~5dBm
Receiver Sensitivity
<-14dBm
Powerbudget
11dB
Receiver Overload
0.5dBm
Power Consumption
<1.75W
Extinction Ratio
>8.2dB
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8431, SFF-8472, IEEE 802.3ae, SFP+ MSA Compliant, FC-PI-5
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/2022123020444452p7za.jpg)
Features
Data Rate (Max) | 14.025Gbps | 11.3Gbps |
Wavelength | 1470nm | 1470nm |
Cable Distance (Max) | 40km | 40km |
Cable Type | SMF | SMF |
TX Power | 0~5dBm | -1~4dBm |
Receiver Sensitivity | <-14dBm | <-16dBm |
Power Consumption | <1.75W | <1.5W |
Operating Temperature | 0 to 70°C | 0 to 70°C |
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed