FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CW49-16GSFP-40.
This picture is about CW49-16GSFP-40.
This picture is about CW49-16GSFP-40.
This picture is about CW49-16GSFP-40.
This picture is about CW49-16GSFP-40.
This picture is about CW49-16GSFP-40.
This picture is about CW49-16GSFP-40.
This picture is about CW49-16GSFP-40.
This picture is about CW49-16GSFP-40.
This picture is about CW49-16GSFP-40.

Generic Compatible SFP+ 16G Fibre Channel CWDM 1490nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module

#169009
#169009

≤1.75W Duplex LC SMF

617,61 € (Incl. VAT)
FS P/N: CW49-16GSFP-40
2 Sold
0 Review
2 Questions
Pre-order, Ship by 02 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 16G Fiber Channel CWDM SFP+ Transceiver Module (SMF, 1470-1610nm, 40km, LC, DOM)

Generic compatible SFP+ transceiver supports up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8472 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application up to 16G.

Specifications
Part Number 
CW49-16GSFP-40
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
14.025Gbps
Wavelength
1490nm
Max Cable Distance
40km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
0~5dBm
Receiver Sensitivity
<-14dBm
Powerbudget
11dB
Receiver Overload
0.5dBm
Power Consumption
<1.75W
Extinction Ratio
>8.2dB
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8431, SFF-8472, IEEE 802.3ae, SFP+ MSA Compliant, FC-PI-5
Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤1km
≤10km
≤15km
≤20km
≤30km

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Data Rate (Max)
14.025Gbps
11.3Gbps
Wavelength
1470nm
1470nm
Cable Distance (Max)
40km
40km
Cable Type
SMF
SMF
TX Power
0~5dBm
-1~4dBm
Receiver Sensitivity
<-14dBm
<-16dBm
Power Consumption
<1.75W
<1.5W
Operating Temperature
0 to 70°C
0 to 70°C
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed