Brocade compatible SFP+ transceiver supports up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8472 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable for fiber communications application up to 16G.
Click to open expanded view
Brocade Compatible SFP+ 16G Fibre Channel CWDM 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module
#169004
#169004
617,61 € (Incl. VAT)
FS P/N: CW55-16GSFP-40
22 Sold
0 Review
2 Questions
Pre-order, Ship by 03 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade Compatible 16G Fiber Channel CWDM SFP+ Transceiver Module (SMF, 1470-1610nm, 40km, LC, DOM)
Specifications
Part Number
CW55-16GSFP-40
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
14.025Gbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
0~5dBm
Receiver Sensitivity
<-14dBm
Powerbudget
11dB
Receiver Overload
0.5dBm
Power Consumption
<1.75W
Extinction Ratio
>8.2dB
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8431, SFF-8472, IEEE 802.3ae, SFP+ MSA Compliant, FC-PI-5
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Data Rate (Max) | 14.025Gbps | 11.3Gbps |
Wavelength | 1470nm | 1470nm |
Cable Distance (Max) | 40km | 40km |
Cable Type | SMF | SMF |
TX Power | 0~5dBm | -1~4dBm |
Receiver Sensitivity | <-14dBm | <-16dBm |
Power Consumption | <1.75W | <1.5W |
Operating Temperature | 0 to 70°C | 0 to 70°C |
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed