The 50G SFP56 Active Direct Attach Copper Twinax Cable is designed for use in 50GBASE Ethernet. This cable is compliant with IEEE 802.3 by Ethernet standard and SFP56 MSA Compliant. Each SFP56 connector comprises an EEPROM providing product information which can be read by the host system. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.
Click to open expanded view
2m (7ft) Generic Compatible 50G SFP56 Active Direct Attach Copper Twinax Cable
#167264
#167264
57,12 € (Incl. VAT)
FS P/N: S56-AC02
2 Sold
0 Review
2 Questions
Pre-order, Ship by 09 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
2m(7ft) Generic Compatible 50G SFP56 Active Direct Attach Copper Twinax Cable
Specifications
Compatible
Generic
Vendor Name
FS
Form Factor
SFP56
Max Data Rate
50Gbps
Cable Type
Active Twinax
Max Cable Distance
Up to 7m
Cable Length
2m(7ft)
Wire AWG
30AWG
Power Consumption
≤0.5W
Jacket Material
PVC
Storage Temperature
-40 to 85°C (-40 to 185°F)
Operating Temperature
0 to 70°C (32 to 158°F)
Modulation Technology
PAM4
Bit Rate
53.125 Gbps
Protocol
SFP56 MSA
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 50-Gigabit link between QSFP28 50G ports within racks and across adjacent racks.
≤0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
22.5mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed