FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S56-AC01.
This picture is about S56-AC01.
This picture is about S56-AC01.
This picture is about S56-AC01.
This picture is about S56-AC01.
This picture is about S56-AC01.
This picture is about S56-AC01.
This picture is about S56-AC01.
This picture is about S56-AC01.
This picture is about S56-AC01.

1m (3ft) Generic Compatible 50G SFP56 Active Direct Attach Copper Twinax Cable

#167263
#167263

≤0.5W 22.5mm 30AWG Twinax

53,55 € (Incl. VAT)
FS P/N: S56-AC01
6 Sold
0 Review
0 Question
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

1m (3ft) Generic Compatible 50G SFP56 Active Direct Attach Copper Twinax Cable

The 50G SFP56 Active Direct Attach Copper Twinax Cable is designed for use in 50GBASE Ethernet. This cable is compliant with IEEE 802.3 by Ethernet standard and SFP56 MSA Compliant. Each SFP56 connector comprises an EEPROM providing product information which can be read by the host system. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.

Specifications
Compatible
Generic
Vendor Name
FS
Form Factor
SFP56
Max Data Rate
50Gbps
Cable Type
Active Twinax
Max Cable Distance 
Up to 7m
Cable Length
1m (3ft) 
Wire AWG
30AWG
Power Consumption
≤0.5W
Jacket Material
PVC
Storage Temperature
-40 to 85°C (-40 to 185°F)
Operating Temperature
0 to 70°C (32 to 158°F)
Modulation Technology
PAM4
Bit Rate
53.125 Gbps
Protocol
SFP56 MSA
Warranty 
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 50-Gigabit link between QSFP28 50G ports within racks and across adjacent racks.
≤0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
22.5mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Specifications

1m (3ft) Generic Compatible 50G SFP56 Active Direct Attach Copper Twinax Cable

The 50G SFP56 Active Direct Attach Copper Twinax Cable is designed for use in 50GBASE Ethernet. This cable is compliant with IEEE 802.3 by Ethernet standard and SFP56 MSA Compliant. Each SFP56 connector comprises an EEPROM providing product information which can be read by the host system. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.

Specifications
Compatible
Generic
Vendor Name
FS
Form Factor
SFP56
Max Data Rate
50Gbps
Cable Type
Active Twinax
Max Cable Distance 
Up to 7m
Cable Length
1m (3ft) 
Wire AWG
30AWG
Power Consumption
≤0.5W
Jacket Material
PVC
Storage Temperature
-40 to 85°C (-40 to 185°F)
Operating Temperature
0 to 70°C (32 to 158°F)
Modulation Technology
PAM4
Bit Rate
53.125 Gbps
Protocol
SFP56 MSA
Warranty 
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 50-Gigabit link between QSFP28 50G ports within racks and across adjacent racks.
≤0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
22.5mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability

Questions & Answers

Customer Reviews

Resources

53,55 € (Incl. VAT)

Pre-order