The Extreme Compatible QSFP28 to 2x 50G QSFP28 Direct Attach Cable operates on active copper for longer transmit distance and less thickness. This breakout cable complies with SFF-8665, QSFP28 MSA, SFF-8636, SFF-8679 standards. Hot-pluggable QSFP28 MSA is also supported. Tested on Cisco and Dell target switches, proven to have excellent performance, quality and reliability.
It is suitable for very short distances and provides cost-effective interconnection between devices in data centers, high-performance computing (HPC) and Switches/Routers/Server/Storage racks using 100G QSFP28 ports and 50G QSFP28 ports.
Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.
Click to open expanded view
1m (3ft) Extreme Compatible 100G QSFP28 to 2 x 50G QSFP28 Active Direct Attach Copper Breakout Cable
#163326
#163326
236,81 € (Incl. VAT)
FS P/N: Q28-2Q28AC01
0 Sold
3 Reviews
1 Question
Pre-order, Ship by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
Extreme Compatible 100G QSFP28 to 2x 50G QSFP28 DAC Cable (1-meter, Active, QSFP28 to QSFP28)
Specifications
Part Number
Q28-2Q28AC01
Vendor Name
FS
Connector Type
QSFP28 to QSFP28
Max Data Rate
100Gbps
Media
Copper
Power Consumption
≤1.5W
Min. Bend Radius
27.5mm
Wire AWG
30AWG
Cable Length
1m
Jacket Material
PVC (OFNR)
Cable Type
Active Twinax
Commercial Temperature Range
0 to 70℃ (32 to 158°F)
Protocols
SFF-8665, QSFP28 MSA, SFF-8636, SFF-8679
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 100-Gigabit link between QSFP-100G ports within racks and across adjacent racks.
≤1.5W
Lower Power Consumption
Copper Cable
to Save OPEX
27.5mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Enable Seamless Connectivity for Your Network
FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.
Flexible Deployment
This cable offers versatile and adaptable deployment options, supporting a capacity of 100G. It can be smoothly connected to a wide range of devices within your network.
Questions & Answers
Ask a question
Customer Reviews
Write a review
5
stars
4
stars
3
stars
2
stars
1
star
2
1
0
0
0
W***r
United Kingdom
December 03, 2023
I've been using these cables for several months now, and they've been nothing short of fantastic. Highly recommended for anyone looking to boost their network's speed and reliability!
Verified Purchase
Helpful 1
Comment 0M***r
Australia
October 09, 2023
DAC cables are working fine but I loved the packaging with the included instruction brochure and most importantly, all of this on a very reasonable price.
This was my very first order and I will be keep coming back for more in future.
This was my very first order and I will be keep coming back for more in future.
Verified Purchase
Helpful 1
Comment 0C***a
United States
October 03, 2023
It has proven to be incredibly sturdy. Its robust construction ensures it can withstand frequent handling and bending without any signal loss. It's a well-built cable that gets the job done!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed