FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 11.
This picture is about 11.
This picture is about 11.
This picture is about 11.
This picture is about 11.
This picture is about 11.
This picture is about 11.
This picture is about 11.
This picture is about 11.
This picture is about 11.
This picture is about 11.
This picture is about 11.
This picture is about 11.
This picture is about 11.

10m (33ft) NVIDIA InfiniBand MC220731V-010 Compatible 56G FDR QSFP+ Active Optical Cable for SB7800/7890 Switches and ConnectX-5 HCA

#159810
#159810

IB 56G FDR AOC ≤1.5W 7.5mm Fiber

157,08 € (Incl. VAT)
FS P/N: QSFP-56G-AO10
113 Sold
2 Reviews
2 Questions
6 in Global Warehouse, Get it by 01 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NVIDIA InfiniBand MC220731V-010 Compatible 56G QSFP+ AOC Cable (10-meter, Active, QSFP+ to QSFP+)

The NVIDIA InfiniBand MC220731V-010 is an 56Gb/s QSFP+ to 56Gb/s QSFP+ Active Optical Cable. Using the Quad Small Form-factor Pluggable Plus (QSFP+) and contains four high-speed electrical copper pairs, each operating at data rates of up to 14Gb/s. This cable is compliant with QSFP+ MSA (Multi-Source Agreement) and IEEE 802.3ba standards.

AOCs enable higher port bandwidth, density and configurability at a low cost, and reduced power requirement in the data centers, used extensively in cloud and supercomputers. Additionally, AOCs are widely employed for connecting NVIDIA GPU-based systems to InfiniBand networks and InfiniBand storage fabrics.

AOC cables offer the low-cost, high-value proposition and increased reliability over connectorized transceivers. They are lighter, more flexible, allow greater airflow, and support longer distances when compared with DAC cables.


Note: The FS P/N is changed from QSFP56-AO10 to QSFP-56G-AO10, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MC220731V-010
Vendor Name
FS
Connector Type
QSFP+ to QSFP+
Data Rate
56Gbps
Minimum Bend Radius
7.5mm
Cable Length
10m (32.81ft)
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Protocols
SFF-8436, QSFP+ MSA, 56G InfiniBand FDR
Warranty
 5 Years 

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

H***t

France

June 30, 2023
5.0
Not the first time I've bought DACs here. This 400G DAC is as good quality as ever. It makes the connection right. The work efficiency also satisfies us. I'm glad to get such a good high-speed cable here.
Verified Purchase
Helpful 0
Comment 0

C***e

France

June 29, 2023
5.0
I ordered some for testing at first and then bought back more. Used them between my two servers and 400G switches. They work flawlessly. What else to say?
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed