FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 4.
This picture is about 4.
This picture is about 4.
This picture is about 44.
This picture is about 4.
This picture is about 4.
This picture is about 4.
This picture is about 4.
This picture is about 44.
This picture is about 4.

4m (13ft) NVIDIA InfiniBand MC2207130-004 Compatible 56G FDR QSFP+ Passive Direct Attach Copper Twinax Cable for SB7800/7890 Switches and ConnectX-5 HCA

#159803
#159803

IB 56G FDR DAC ≤0.5W 45mm 26AWG Twinax

141,61 € (Incl. VAT)
FS P/N: QSFP-56G-PC04
125 Sold
32 Reviews
5 Questions
Pre-order, Ship by 15 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NVIDIA InfiniBand MC2207130-004 Compatible 56G QSFP+ DAC Twinax Cable (4-meter, Passive, QSFP+ to QSFP+, 26AWG)

The NVIDIA InfiniBand MC2207130-004 is an 56Gb/s QSFP+ to 56Gb/s QSFP+ Direct Attached Copper cable. Using the Quad Small Form-factor Pluggable Plus (QSFP+) and contains four high-speed electrical copper pairs, each operating at data rates of up to 14Gb/s. This cable is compliant with QSFP+ MSA (Multi-Source Agreement) and IEEE 802.3ba standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.


Note: The FS P/N is changed from QSFP56-PC04 to QSFP-56G-PC04, but the product is the same. Only the FS P/N has been changed.

Specifications
NVIDIA InfiniBand Compatible
MC2207130-004
Vendor Name
FS
Connector Type
QSFP+ to QSFP+
Max Data Rate
56Gbps
Power Consumption
0.5W
Wire AWG
26AWG
Minimum Bend Radius
45mm
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8436, QSFP+ MSA,IEEE 802.3ba, 56G InfiniBand FDR

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Questions & Answers
Ask a question
All (5)Application (2)Bend Radius (1)Cable Length (1)Operating Temperature (1)
Customer Reviews
Write a review
4.8
5 stars
4 stars
3 stars
2 stars
1 star
25
7
0
0
0

J***r

Singapore

October 17, 2023
5.0
I want to express my gratitude for your attention to detail, even for a small order. I have to admit that the order I received exceeded my expectations. The DAC cables are performing well, and I was particularly impressed with the packaging, which included an instructional brochure. What's even more remarkable is that all of this came at a very affordable price.
Verified Purchase
Helpful 0
Comment 0

J***s

United States

September 05, 2023
5.0
What is there to say. Works exactly as designed, great flexibility of the cable, and delivers a full 56GB throughout. Nothing left to say.
Verified Purchase
Helpful 0
Comment 0

J***s

United States

September 05, 2023
5.0
What is there to say. Works exactly as designed, great flexibility of the cable, and delivers a full 56GB throughout. Nothing left to say.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed