FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QDD-200G-PCxxx.
This picture is about QDD-200G-PCxxx.
This picture is about QDD-200G-PCxxx.
This picture is about QDD-200G-PCxxx.
This picture is about QDD-200G-PCxxx.
This picture is about QDD-200G-PCxxx.
This picture is about QDD-200G-PCxxx.
This picture is about QDD-200G-PCxxx.
This picture is about QDD-200G-PCxxx.
This picture is about QDD-200G-PCxxx.
This picture is about QDD-200G-PCxxx.
This picture is about QDD-200G-PCxxx.

Customized 200G QSFP-DD Passive Direct Attach Copper Twinax Cable

#158328
#158328

<0.1W 34.5mm/40.5mm 30AWG/28AWG Twinax

117,81 € (Incl. VAT)
FS P/N: QDD-200G-PCxxx
0 Sold
0 Review
0 Question
Cable Length:
0.5m (2ft)
Compatible Brands:
Generic
Device Number:
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

200G QSFP-DD DAC Twinax Cable (Customized length, Passive, QSFP-DD to QSFP-DD)

The 200G QSFP-DD DAC primarily enables high-bandwidth 200G links and supports 200G Ethernet rate. It provides a QSFP-DD to QSFP-DD copper direct-attach solution. 200G QSFP-DD DAC cables are suitable for very short links and offer a cost-effective way to establish a 200-Gigabit link between 200G QSFP-DD ports of switches/routers within racks and across adjacent racks. FS currently offers passive copper cables in lengths of 0.5, 1, 1.5, 2, 2.5 and 3 meters.


Note: The FS P/N is changed from QDD200-PCxx to QDD-200G-PCxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-200G-PCxxx
Vendor Name
FS
Form Factor
QSFP-DD to QSFP-DD
Max Data Rate
200Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
Customized
Wire AWG
30AWG for 0.5/1/1.5m,28AWG for 2/2.5/3m
Minimum Bend Radius
34.5mm for 0.5/1/1.5m,40.5mm for 2/2.5/3m
Power Consumption
<0.1W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3bj, QSFP-DD MSA, CMIS, SFF-8417
Warranty
5 Years

Quality Testing Program

Take a look at our optics test program and see what truly sets us apart.

Quality Testing Program

Quality Control System Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

200G-to-200G Link for Switch-to-Switch
View products
200G with NIC
View products

Features

Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

200G QSFP-DD DAC Twinax Cable (Customized length, Passive, QSFP-DD to QSFP-DD)

The 200G QSFP-DD DAC primarily enables high-bandwidth 200G links and supports 200G Ethernet rate. It provides a QSFP-DD to QSFP-DD copper direct-attach solution. 200G QSFP-DD DAC cables are suitable for very short links and offer a cost-effective way to establish a 200-Gigabit link between 200G QSFP-DD ports of switches/routers within racks and across adjacent racks. FS currently offers passive copper cables in lengths of 0.5, 1, 1.5, 2, 2.5 and 3 meters.


Note: The FS P/N is changed from QDD200-PCxx to QDD-200G-PCxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-200G-PCxxx
Vendor Name
FS
Form Factor
QSFP-DD to QSFP-DD
Max Data Rate
200Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
Customized
Wire AWG
30AWG for 0.5/1/1.5m,28AWG for 2/2.5/3m
Minimum Bend Radius
34.5mm for 0.5/1/1.5m,40.5mm for 2/2.5/3m
Power Consumption
<0.1W
Jacket Material
PVC (OFNR)
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3bj, QSFP-DD MSA, CMIS, SFF-8417
Warranty
5 Years

Quality Testing Program

Take a look at our optics test program and see what truly sets us apart.

Quality Testing Program

Quality Control System Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
200G-to-200G Link for Switch-to-Switch
View products
200G with NIC
View products
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

117,81 € (Incl. VAT)

Pre-order